Product Hierarchy
Product Hierarchy

1151A - CATV Video, RG59, 20 AWG BCCS, Quad Shield (Foil + 55% Braid + Foil + 50% Braid), CMP


Series 59, 20 AWG solid .032" bare copper-covered steel conductor, plenum, foam FEP insulation, Duofoil® (100% coverage); TC braid shield (55% and 50% coverage), FEP jacket.

Product Overview

Suitable Applications: CATV, Broadband

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Coax
20SolidBCCS - Bare Copper Covered Steel0.032 in1
Total Number of Conductors: 1
Insulation
MaterialMaterial Trade NameNominal Diameter
FEP - Fluorinated Ethylene Propylene (Foam)Teflon®0.14 in
Outer Shield Material
TypeLayerMaterialMaterial Trade NameCoverage [%]
Tape1Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid2Tinned Copper (TC)55%
Tape3Tri-Laminate (Alum+Poly+Alum)Duofoil®100%
Braid4Tinned Copper (TC)50%
Outer Jacket Material
MaterialMaterial Trade NameNominal Diameter
FEP - Fluorinated Ethylene PropyleneTeflon®0.236 in

Electrical Characteristics

Conductor DCR
Nominal Conductor DCRNominal Outer Shield DCROuter Conductor DCR
26 Ohm/1000ft2.3 Ohm/1000ft2.3 Ohm/1000ft
Capacitance
Nom. Capacitance Conductor to Shield
16.5 pF/ft
Inductance
Nominal Inductance
0.093 µH/ft
Impedance
Nominal Characteristic Impedance
75 Ohm
Return Loss
Frequency [MHz]Min. Structural Return Loss (SRL)
5 MHz20 dB
400 MHz20 dB
High Frequency (Nominal/Typical)
Frequency [MHz]Nom. Insertion Loss
1 MHz0.4 dB/100ft
10 MHz0.8 dB/100ft
50 MHz1.8 dB/100ft
100 MHz2.6 dB/100ft
200 MHz3.8 dB/100ft
400 MHz5.6 dB/100ft
700 MHz7.6 dB/100ft
900 MHz8.8 dB/100ft
1000 MHz9.4 dB/100ft
Delay
Nominal DelayNominal Velocity of Propagation (VP) [%]
1.21 ns/ft84%
High Freq
Min. SRL (Structural Return Loss)
20 dB
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Non-UL Temp Rating: 200°C
Operating Temp Range: -70°C To +200°C

Mechanical Characteristics

Bulk Cable Weight: 37 lbs/1000ft
Max Recommended Pulling Tension: 84 lbs
Min Bend Radius/Minor Axis: 2.5 in

Standards

NEC/(UL) Specification: CMP
CEC/C(UL) Specification: CMP
RG Type: 59/U Type
Series Type: 59

Applicable Environmental and Other Programs

Environmental Space: Indoor - Plenum
EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/96/EC (BFR): Yes
EU Directive 2011/65/EU (ROHS II): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive Compliance: EU Directive 2003/11/EC (BFR)
EU CE Mark: No
EU RoHS Compliance Date (yyyy-mm-dd): 2005-04-01
MII Order #39 (China RoHS): Yes

Suitability

Suitability - Aerial: Yes - When supported by messenger wire
Suitability - Burial: Yes
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Outdoor: Yes
Suitability - Sunlight Resistance: No

Flammability, LS0H, Toxicity Testing

CSA Flammability: FT6
UL Voltage Rating: 300 V RMS

Plenum/Non-Plenum

Plenum (Y/N): Yes

Part Number

Variants
Item #ColorPutup TypeLengthUPC
1151A A8R1000Beige, SnowReel1,000 ft612825107477
Footnote: C - CRATE REEL PUT-UP.

Product Notes

Notes: Sweep tested 5 MHz to 400 MHz. Teflon« is a registered trademark of E. I. duPont de Nemours and Co. used under license by Belden, Inc.

History

Update and Revision: Revision Number: 0.338 Revision Date: 09-30-2020
Date: 2005-04-01
No accessories are available for this product