Product Hierarchy
Product Hierarchy

1118A - Inst, 1 Pr #16 Str BC, PVC-NYL Ins E2, OS, Blk PVC Jkt, 600V TC 150V NPLF 90C Dry/Wet




UL Instrumentation, 1 Pair 16AWG (7x24) Bare Copper, PVC-NYL Insulation E2 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF 90C Dry/Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWG7x24BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Pair(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.022 in (0.56 mm)0.101 in (2.57 mm)ICEA Chart E2
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.047 in (1.2 mm)0.300 in (7.62 mm)Yes
Overall Cable Diameter (Nominal): 0.300 in (7.62 mm)

Electrical Characteristics

Electricals
ElementNom. Conductor DCRNom. InductanceMax. Current
Pair(s)4.36 Ohm/1000ft0.2 µH/ft (0.66 µH/m)18 Amps per conductor @ 30°C
Nom Outer Shield DCR: 5.07 Ohm/1000ft (16.6 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C Wet-30°C to 90°C Dry/Wet
Bend Radius
Stationary Min.Installation Min.
3.6 in (91 mm)3.6 in (91 mm)
Max. Pull Tension: 94 lbs (43 kg)
Bulk Cable Weight: 48 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 FT4 Loading, FT4, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760, NPLF, TC
European Directive Compliance: EU CE Mark, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)

History

Update and Revision: Revision Number: 0.624 Revision Date: 04-10-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1118A 01010000BlackReel10,000 ft612825107095C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications