(777)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1310)Instrumentation Cable
(475)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(13)CSA ACIC Cable
(94)Control / Power Cable
(848)VFD Cable
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
(3636)Modular Couplers
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
(1061)M12
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
(25)Data Connectors
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
Type KX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Alumel, FEP Insulation Yel, Red Color Code, Overall Beldfoil® Shield, Yellow FEP Outer Jacket, PLTC CL2P 200C SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC) |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | Solid | Chromel & Alumel |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | 0.071 in (1.8 mm) | Yellow & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.171 in (4.34 mm) |
| Overall Cable Diameter (Nominal): | 0.171 in (4.34 mm) |
| Element | Nom. Conductor DCR | Max. Current |
|---|---|---|
| Pair(s) | 141 Ohm/1000ft | |
| 57 Ohm/1000ft (190 Ohm/km) | 18 Amps per conductor @ 30°C |
| Electricals Table Notes: | Conductor DCR (Nom): 165 Ohm/1000ft (Chromel), 66 Ohm/1000ft (Alumel) |
| Nom Outer Shield DCR: | 5.5 Ohm/1000ft (18 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC), 300 V (CL3P) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 1.7 in (43 mm) |
| Max. Pull Tension: | 83 lbs (38 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum) |
| NEC / UL Compliance: | Article 725, CL3P, PLTC |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type KX |
| Notes: | Chromel and Alumel are Hoskins Manufacturing Company trademarks. |
| Update and Revision: | Revision Number: 0.589 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1116A 0045000 | Yellow | Reel | 5,000 ft | 612825107064 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |