Product Hierarchy
Product Hierarchy

1115A - Type JX Thermocouple, 1 Pr #16 Sol, FEP Ins Wht, Red, OS, Blk FEP Jkt, 300V PLTC CL2P 200C SUN RES




Type JX Thermocouple, 1 Pair 16AWG (Solid) Iron+Constantan, FEP Insulation Wht, Red Color Code, Overall Beldfoil® Shield, Black FEP Outer Jacket, PLTC CL2P 200C SUN RES

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC)

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Pair(s)116 AWGSolidIron & Constantan
Insulation
ElementMaterialNom. ThicknessColor Code
Pair(s)FEP - Fluorinated Ethylene Propylene0.010 in (0.25 mm)White & Red
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. Diameter
FEP - Fluorinated Ethylene Propylene0.012 in (0.30 mm)0.170 in (4.32 mm)
Overall Cable Diameter (Nominal): 0.170 in (4.32 mm)

Electrical Characteristics

Electricals
Element
Pair(s)
Table Notes: Conductor DCR (Nom): 24 Ohm/1000ft (Iron), 121 Ohm/1000ft (Constantan)
Voltage
UL Voltage Rating
300 V (PLTC), 300 V (CL3P)

Mechanical Characteristics

Temperature
UL TemperatureOperating
200°C-70°C to +200°C
Bend Radius
Stationary Min.Installation Min.
1.7 in (43 mm)1.7 in (43 mm)
Max. Pull Tension: 83 lbs (38 kg)
Bulk Cable Weight: 30 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), T-29-520
NEC / UL Compliance: Article 725, CL3P, PLTC
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): ISA MC 96.1-1982 Type JX

Product Notes

Notes: Constantan is a Hoskins Manufacturing Company trademark.

History

Update and Revision: Revision Number: 0.568 Revision Date: 02-15-2024

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1115A 0105000BlackReel5,000 ft612825107057C Z
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product