Type EX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Constantan, FEP Insulation Wht, Red Color Code, Overall Beldfoil® Shield, Purple FEP Outer Jacket, PLTC CL2P 200C SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC) |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | Solid | Chromel & Constantan |
| Element | Material | Nom. Thickness | Color Code |
|---|---|---|---|
| Pair(s) | FEP - Fluorinated Ethylene Propylene | 0.010 in (0.25 mm) | Purple & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter |
|---|---|---|
| FEP - Fluorinated Ethylene Propylene | 0.012 in (0.30 mm) | 0.172 in (4.37 mm) |
| Overall Cable Diameter (Nominal): | 0.172 in (4.37 mm) |
| Element |
|---|
| Pair(s) |
| Electricals Table Notes: | Conductor DCR (Nom): 165 Ohm/1000ft (Chromel), 121 Ohm/1000ft (Constantan) |
| Nom Outer Shield DCR@Cond DCR1-cnv: | 5.5 Ohm/1000ft (18 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC), 300 V (CL3P) |
| UL Temperature | Operating |
|---|---|
| 200°C | -70°C to +200°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.7 in (43 mm) | 1.7 in (43 mm) |
| Max. Pull Tension: | 83 lbs (38 kg) |
| Bulk Cable Weight: | 31 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | NFPA 262, UL 910 (Plenum), T-29-520 |
| NEC / UL Compliance: | Article 725, CL3P, PLTC |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type EX |
| Notes: | Chromel and Constantan are Hoskins Manufacturing Company trademarks. |
| Update and Revision: | Revision Number: 0.564 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1114A 0075000 | Violet | Reel | 5,000 ft | 612825107019 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |