Type EX Thermocouple, 1 Pair 16AWG (Solid) Chromel+Constantan, PVC Insulation Pur, Red Color Code, Overall Beldfoil® Shield, Purple PVC Outer Jacket, PLTC ITC CMG AWM 2464 SUN RES
| Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),Thermocouple, distributed control system (DCS),programmable logic controller (PLC) |
| Element | No. of Elements | Size | Stranding | Material |
|---|---|---|---|---|
| Pair(s) | 1 | 16 AWG | Solid | Chromel & Constantan |
| Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
|---|---|---|---|---|
| Pair(s) | PVC - Polyvinyl Chloride | 0.021 in (0.53 mm) | 0.093 in (2.4 mm) | Purple & Red |
| Shield Type | Material | Coverage | Drainwire Type |
|---|---|---|---|
| Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
| Material | Nom. Thickness | Nom. Diameter | Ripcord |
|---|---|---|---|
| PVC - Polyvinyl Chloride | 0.037 in (0.94 mm) | 0.264 in (6.71 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.264 in (6.71 mm) |
| Element | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Inductance |
|---|---|---|---|
| Pair(s) | 25 pF/ft (82 pF/m) | 51 pF/ft (170 pF/m) | 0.18 µH/ft (0.59 µH/m) |
| Electricals Table Notes: | Conductor DCR (Nom): 165 Ohm/1000ft (Chromel), 121 Ohm/1000ft (Constantan) |
| Nom Outer Shield DCR: | 38 Ohm/1000ft (120 Ohm/km) |
| UL Voltage Rating |
|---|
| 300 V (PLTC, CMG, UL AWM 2464), 150 V (ITC) |
| UL Temperature | Operating |
|---|---|
| 105°C | -30°C to +105°C |
| Stationary Min. | Installation Min. |
|---|---|
| 2.6 in (66 mm) | 2.6 in (66 mm) |
| Max. Pull Tension: | 83 lbs (38 kg) |
| Bulk Cable Weight: | 38 lbs/1000ft |
| Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance |
| Flammability / Reaction to Fire: | UL1685 (FT4 Loading), FT4, T-29-520, 1202 |
| NEC / UL Compliance: | Article 725, Article 727, Article 800, CMG, ITC, PLTC |
| AWM Compliance: | AWM 2464 |
| CEC / C(UL) Compliance: | CMG |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Other Standard Compliance(s): | ISA MC 96.1-1982 Type EX |
| Notes: | Chromel and Constantan are Hoskins Manufacturing Company trademarks. |
| Update and Revision: | Revision Number: 0.563 Revision Date: 02-20-2026 |
| Item # | Color | Putup Type | Length | UPC | Footnote |
|---|---|---|---|---|---|
| 1101A 0071000 | Violet | Reel | 1,000 ft | 612825106883 | C |
| 1101A 00710000 | Violet | Reel | 10,000 ft | 612825106890 | C Z |
| Footnote: | C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN. |