Product Hierarchy
Product Hierarchy

10X4 - MachFlex™ 350YY, 10C 4 mm² Str BC, PVC Ins, PVC Jkt


MachFlex™ 350YY Control VDE Certified, 10 Conductor 4 mm² Stranded Bare Copper, PVC Insulation, PVC Jacket

Product Overview

Suitable Applications: Applicable for occasional flexing or fixed installation connecting precision control sensors, multi axis control machines, temperature controllers, control panels, machine cutting tools, auxiliary equipment, motor speed control, production machinery and many more.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingStranding ClassMaterial
Conductor(s)104 mm²StrandedClass 5BC - Bare Copper
Insulation
ElementMaterialColor Code
Conductor(s)PVC - Polyvinyl ChlorideBlack #1, Black #2, Black #3, Black #4, Black #5, Black #6, Black #7, Black #8, Black #9, Black #10
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 17.6 mm (0.693 in)

Electrical Characteristics

Voltage
Voltage Rating
300/500 V (Max. Operating Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
-15°C to +70°C(Occasional movement)-40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
70.4 mm (2.77 in)176 mm
Bulk Cable Weight: 599 kg/km (403 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Oil Resistance - EN 50290-2-22 (TM54)
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482‐332‐1‐2, DIN EN 60332‐1‐2
Third Party Performance Verification: VDE Certification No. 40041970, VDE Registration No. 8770
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): VDE 0285-525-2-51, IEC 60227-5, EN 50525-2-51

History

Update and Revision: Revision Number: 0.47 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
10X4 010100MBlack, RAL 9004100 m
10X4 010200MBlack, RAL 9004200 m
10X4 010300MBlack, RAL 9004300 m
10X4 G8U100MGray, RAL 7001100 m
10X4 G8U200MGray, RAL 7001200 m
10X4 G8U300MGray, RAL 7001300 m
No accessories are available for this product