Product Hierarchy
Product Hierarchy

10P0.25YCY - MachFlex™ LiYCY(TP), 10 Pr 0.25mm² Str BC, PVC Ins, TCBS, PVC Jkt


MachFlex™ LiYCY(TP) Control VDE Certified & Twisted Pair PVC Signal Cables 10 Pair 0.25mm² Stranded Bare Copper, PVC Insulation, Tinned Copper Braid Shield, PVC Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations.Cable applications include precision control sensors, pressure gauge,temperature controllers,control panels,vibration monitoring systems,intelligent security controllers,production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity.Twisted‐pair (TP) design reduced crosstalk effects

Construction Details

Conductor
ElementSizeStrandingMaterial
Conductor(s)0.25 mm²StrandedBC - Bare Copper
Insulation
MaterialColor Code
PVC - Polyvinyl ChlorideWhite, Brown, Green,Yellow, Gray,Pink, Blue,Red, Black, Violet, Gray with Pink strips,Red with Blue strips, White with Green strips, Brown with Green strips, White with Yellow strips, Yellow with Brown strips, White with Gray strips, Gray with Brown strips, White with Pink strips, Pink with Brown strips
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNom. Diameter
PVC - Polyvinyl Chloride11.4 mm (0.449 in)

Electrical Characteristics

Electricals
Nom. Capacitance Cond-to-CondNom. Capacitance Cond-to-ShieldNom. Inductance
120 pF/m (37 pF/ft)160 pF/m (49 pF/ft)0.5 µH/m (0.15 µH/ft)
Voltage
Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Mechanical Characteristics

Temperature
Operating
‐5°C to +70°C
Bend Radius
Installation Min.
68.4 mm (2.69 in)
Bulk Cable Weight: 153 kg/km (103 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22, EN 50363-4-1
Other Standard Compliance(s): VDE 0812, DIN 47100, BS 6360

History

Update and Revision: Revision Number: 0.48 Revision Date: 01-15-2026

Part Numbers

Variants
Item #ColorLength
10P0.25YCY 010100MBlack100 m
10P0.25YCY 010200MBlack200 m
10P0.25YCY 010300MBlack300 m
10P0.25YCY 006100MBlue100 m
10P0.25YCY 006200MBlue200 m
10P0.25YCY 006300MBlue300 m
10P0.25YCY F2V100MGray, RAL 7032100 m
10P0.25YCY F2V200MGray, RAL 7032200 m
10P0.25YCY F2V300MGray, RAL 7032300 m
No accessories are available for this product