Product Hierarchy
Product Hierarchy

10GXW13 - 10GXW (0.250”) Category 6A Cable, 4 Pair, U/UTP, CMP


10GXW (0.250" Diameter) Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

Replacement of: 10GX13

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, PoE++, PoE+, PoE, HDBaseT
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
FEP - Fluorinated Ethylene PropyleneWhite & Blue, White & Orange, White & Green, White & Brown
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Center Member (Patented X-Spline®), EquiBlock™ Barrier TechnologyPVC - Polyvinyl ChlorideFlamarrest®0.250 in (6.35 mm)Yes
Overall Cable Diameter (Nominal): 0.250 in (6.35 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)45 pF/100m
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
537.6 ns/100m45 ns/100m69%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.174.372.372.270.267.864.820.0100 ± 15105 ± 1067.067.040.035.0
43.865.363.361.559.555.852.823.0100 ± 15105 ± 1067.066.240.023.0
85.360.858.855.453.449.746.724.5100 ± 15105 ± 1067.060.140.016.9
105.959.357.353.451.447.844.825.0100 ± 15105 ± 1067.058.240.015.0
167.556.254.248.846.843.740.725.0100 ± 15105 ± 1067.054.138.010.9
208.454.852.846.444.441.838.825.0100 ± 15105 ± 1067.052.237.09.0
259.453.351.344.042.039.836.824.3100 ± 15105 ± 1067.050.236.07.0
31.2510.551.949.941.439.437.934.923.6100 ± 15105 ± 1067.048.335.15.1
62.515.047.445.432.430.431.928.921.5100 ± 15105 ± 1065.642.332.0
10019.144.342.325.223.227.824.820.1100 ± 15105 ± 1062.538.230.0
20027.639.837.812.210.221.818.818.0100 ± 22100 ± 1058.032.227.0
25031.138.336.37.35.319.816.817.3100 ± 32100 ± 1056.530.226.0
30034.337.135.12.90.918.315.316.8100 ± 32100 ± 1055.328.725.2
35037.236.134.116.913.916.3100 ± 32100 ± 1054.327.324.6
40040.135.333.315.812.815.9100 ± 32100 ± 1053.526.224.0
45042.734.532.514.711.715.5100 ± 32100 ± 1052.725.123.5
50045.333.831.813.810.815.2100 ± 32100 ± 1052.024.223.0
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
105°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.
1 in (25 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 34 lbs/1000ft (51 kg/km)

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
NEC / UL Compliance: Article 800, CMP, CMP-LP (0.5A), CL3P-LP (0.5A)
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.337 Revision Date: 10-07-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPC/EAN
10GXW13 0101000BlackReel1,000 ft612825450283
10GXW13010A1000BlackReel in Box1,000 ft612825481478
10GXW13D15U1000BlueUnreel1,000 ft612825505259
10GXW13 D151000Blue, DarkReel1,000 ft612825450214
10GXW13D15A1000Blue, DarkReel in Box1,000 ft612825482758
10GXW13 0011001BrownReel1,000 ft
10GXW13 0081000GrayReel1,000 ft612825450269/612825450269
10GXW13005A1000GreenReel in Box1,000 ft612825481447
10GXW13005U1000GreenUnreel1,000 ft612825505297
10GXW13 0051000Green, DarkReel1,000 ft612825450252
10GXW13 0031000OrangeReel1,000 ft612825450238
10GXW13003A1000OrangeReel in Box1,000 ft612825481423
10GXW13003U1000OrangeUnreel1,000 ft612825505273
10GXW13 0121001PinkReel1,000 ft
10GXW13 0021000RedReel1,000 ft612825450221
10GXW13 0071001VioletReel1,000 ft
10GXW13 0091000WhiteReel1,000 ft612825450276
10GXW13009A1000WhiteReel in Box1,000 ft612825481461
10GXW13 0041000YellowReel1,000 ft612825450245
10GXW13004A1000YellowReel in Box1,000 ft612825481430
10GXW13004U1000YellowUnreel1,000 ft612825505280
Date: 2019-07-30
No accessories are available for this product