(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)Suitable Applications: | Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
26 | Stranded | BC - Bare Copper | 6.1 mm | 4 |
Total Number of Pairs: | 4 |
Material |
---|
PE - Polyethylene (Foam) |
Type | Material |
---|---|
Tape | Bi-Laminate (Alum+Poly) |
Material |
---|
No Jacket |
Type | Material | Coverage [%] |
---|---|---|
Braid | Tinned Copper (TC) | 30% |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 6.1 mm |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Type |
---|---|---|
Plug | Polycarbonate | RJ45 |
Boot | PVC | Snagless |
Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
Dielectric Strength: | 2.5 kV DC |
Current Rating: | 1 A |
Insulation Resistance: | 5000 MOhm*km |
Max Contact Resistance: | 20 mOhm |
Voltage Rating [V] |
---|
72 V DC |
Performance Footnote1: | There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017 |
Performance Footnote2: | The performance data below 4Mhz or above 500Mhz are for information only. |
Installation Temp Range: | 0°C To +50°C |
Operating Temp Range: | -20°C to +60°C |
Min Bend Radius (Overall Cable): | 25 mm |
Plug /Jack Compatibility: | RJ45 |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6A |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
Environmental Space: | Indoor Rated (Not Riser or Plenum) |
EU RoHS Compliance Date (yyyy-mm-dd): | 2013-01-25 |
Suitability - Indoor: | Yes |
Related Parts: | 10GX Modular Jacks, 10GX Patch Panels |
Item # | Color | Length |
---|---|---|
CA99100001M | Black | 1 m |
CA99100002M | Black | 2 m |
CA99100003M | Black | 3 m |
CA99100004M | Black | 4 m |
CA99100005M | Black | 5 m |
CA99100010M | Black | 10 m |
CA991000D5M | Black | 0.5 m |
CA991000D6M | Black | 0.6 m |
CA991000D9M | Black | 0.9 m |
CA991001D2M | Black | 1.2 m |
CA991001D5M | Black | 1.5 m |
CA991001D8M | Black | 1.8 m |
CA991002D1M | Black | 2.1 m |
CA991002D4M | Black | 2.4 m |
CA991002D7M | Black | 2.7 m |
CA991003D4M | Black | 3.4 m |
CA991003D7M | Black | 3.7 m |
CA991004D3M | Black | 4.3 m |
CA991004D6M | Black | 4.6 m |
CA991006D1M | Black | 6.1 m |
CA991007D6M | Black | 7.6 m |
CA991009D1M | Black | 9.1 m |
CA99106001M | Blue | 1 m |
CA99106002M | Blue | 2 m |
CA99106003M | Blue | 3 m |
CA99106004M | Blue | 4 m |
CA99106005M | Blue | 5 m |
CA99106006M | Blue | 6 m |
CA99106008M | Blue | 8 m |
CA99106010M | Blue | 10 m |
CA99106012M | Blue | 12 m |
CA99106016M | Blue | 16 m |
CA99106020M | Blue | 20 m |
CA991060D5M | Blue | 0.5 m |
CA991060D6M | Blue | 0.6 m |
CA991060D9M | Blue | 0.9 m |
CA991061D2M | Blue | 1.2 m |
CA991061D5M | Blue | 1.5 m |
CA991061D8M | Blue | 1.8 m |
CA991062D1M | Blue | 2.1 m |
CA991062D4M | Blue | 2.4 m |
CA991062D7M | Blue | 2.7 m |
CA991063D7M | Blue | 3.7 m |
CA991064D6M | Blue | 4.6 m |
CA991066D1M | Blue | 6.1 m |
CA991067D6M | Blue | 7.6 m |
CA991069D1M | Blue | 9.1 m |
CA99108001M | Gray | 1 m |
CA99108002M | Gray | 2 m |
CA99108003M | Gray | 3 m |
CA99108005M | Gray | 5 m |
CA99108010M | Gray | 10 m |
CA99108012M | Gray | 12 m |
CA99108020M | Gray | 20 m |
CA991080D5M | Gray | 0.5 m |
CA991080D6M | Gray | 0.6 m |
CA991080D9M | Gray | 0.9 m |
CA991081D2M | Gray | 1.2 m |
CA991081D5M | Gray | 1.5 m |
CA991081D8M | Gray | 1.8 m |
CA991082D1M | Gray | 2.1 m |
CA991082D4M | Gray | 2.4 m |
CA991082D7M | Gray | 2.7 m |
CA991083D7M | Gray | 3.7 m |
CA991084D6M | Gray | 4.6 m |
CA991086D1M | Gray | 6.1 m |
CA991087D6M | Gray | 7.6 m |
CA991089D1M | Gray | 9.1 m |
CA99105001M | Green | 1 m |
CA99105002M | Green | 2 m |
CA99105003M | Green | 3 m |
CA99105005M | Green | 5 m |
CA99105010M | Green | 10 m |
CA99105012M | Green | 12 m |
CA99105016M | Green | 16 m |
CA99105020M | Green | 20 m |
CA991050D5M | Green | 0.5 m |
CA991050D6M | Green | 0.6 m |
CA991050D9M | Green | 0.9 m |
CA991051D2M | Green | 1.2 m |
CA991051D5M | Green | 1.5 m |
CA991051D8M | Green | 1.8 m |
CA991052D1M | Green | 2.1 m |
CA991052D4M | Green | 2.4 m |
CA991052D7M | Green | 2.7 m |
CA991053D7M | Green | 3.7 m |
CA991054D6M | Green | 4.6 m |
CA991056D1M | Green | 6.1 m |
CA991057D6M | Green | 7.6 m |
CA991059D1M | Green | 9.1 m |
CA99105008M | Green | 8 m |
CA99103001M | Orange | 1 m |
CA99103002M | Orange | 2 m |
CA99103003M | Orange | 3 m |
CA99103005M | Orange | 5 m |
CA99103010M | Orange | 10 m |
CA991031D5M | Orange | 1.5 m |
CA99103008M | Orange | 8 m |
CA99102001M | Red | 1 m |
CA99102002M | Red | 2 m |
CA99102003M | Red | 3 m |
CA99102005M | Red | 5 m |
CA99102010M | Red | 10 m |
CA99102012M | Red | 12 m |
CA99102016M | Red | 16 m |
CA99102020M | Red | 20 m |
CA991020D5M | Red | 0.5 m |
CA991020D6M | Red | 0.6 m |
CA991020D9M | Red | 0.9 m |
CA991021D2M | Red | 1.2 m |
CA991021D5M | Red | 1.5 m |
CA991021D8M | Red | 1.8 m |
CA991022D1M | Red | 2.1 m |
CA991022D4M | Red | 2.4 m |
CA991022D7M | Red | 2.7 m |
CA991023D7M | Red | 3.7 m |
CA991024D6M | Red | 4.6 m |
CA991026D1M | Red | 6.1 m |
CA991027D6M | Red | 7.6 m |
CA991029D1M | Red | 9.1 m |
CA99102008M | Red | 8 m |
CA99107001M | Violet | 1 m |
CA99107002M | Violet | 2 m |
CA99107003M | Violet | 3 m |
CA99107005M | Violet | 5 m |
CA99107010M | Violet | 10 m |
CA99107008M | Violet | 8 m |
CA99109001M | White | 1 m |
CA99109002M | White | 2 m |
CA99109003M | White | 3 m |
CA99109005M | White | 5 m |
CA99109010M | White | 10 m |
CA991090D5M | White | 0.5 m |
CA991090D6M | White | 0.6 m |
CA991090D9M | White | 0.9 m |
CA991091D2M | White | 1.2 m |
CA991091D5M | White | 1.5 m |
CA991091D8M | White | 1.8 m |
CA991092D1M | White | 2.1 m |
CA991092D4M | White | 2.4 m |
CA991092D7M | White | 2.7 m |
CA991093D7M | White | 3.7 m |
CA991094D6M | White | 4.6 m |
CA991096D1M | White | 6.1 m |
CA991097D6M | White | 7.6 m |
CA991099D1M | White | 9.1 m |
CA99104001M | Yellow | 1 m |
CA99104002M | Yellow | 2 m |
CA99104003M | Yellow | 3 m |
CA99104005M | Yellow | 5 m |
CA99104008M | Yellow | 8 m |
CA99104010M | Yellow | 10 m |
CA99104012M | Yellow | 12 m |
CA99104020M | Yellow | 20 m |
CA991040D5M | Yellow | 0.5 m |
CA991040D6M | Yellow | 0.6 m |
CA991040D9M | Yellow | 0.9 m |
CA991041D2M | Yellow | 1.2 m |
CA991041D5M | Yellow | 1.5 m |
CA991041D8M | Yellow | 1.8 m |
CA991042D1M | Yellow | 2.1 m |
CA991042D4M | Yellow | 2.4 m |
CA991042D7M | Yellow | 2.7 m |
CA991043D7M | Yellow | 3.7 m |
CA991044D6M | Yellow | 4.6 m |
CA991046D1M | Yellow | 6.1 m |
CA991047D6M | Yellow | 7.6 m |
CA991049D1M | Yellow | 9.1 m |
Update and Revision: | Revision Number: 0.127 Revision Date: 09-30-2020 |