(14156)Indoor Fiber Cable
(1588)Indoor/Outdoor Fiber Cable
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
10GX Copper Pre-Term 6x UTP LSZH
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| AWG | Stranding | Nominal Diameter | No. of Pairs |
|---|---|---|---|
| 26 | Stranded | 18 | 4 |
| Conductor Count: | 48 |
| Total Number of Pairs: | 24 |
| Material |
|---|
| PE - Polyethylene (Foam) |
| Material |
|---|
| Bi-Laminate (Alum+Poly) |
| Type | Material | Coverage [%] |
|---|---|---|
| Braid | Tinned Copper (TC) | 30% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a paper based carton with test report inside |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | LSZH | Snagless |
| Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
| Dielectric Strength: | 2.5 kV DC |
| Current Rating: | 1 A |
| Insulation Resistance: | 5000 MOhm*km |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating [V] |
|---|
| 72 V DC |
| Performance Footnote1: | There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017 |
| Performance Footnote2: | The performance data below 4Mhz or above 500Mhz are for information only. |
| Installation Temperature Range: | 0°C To +50°C |
| Storage Temperature Range: | -20°C to +60°C |
| Operating Temperature Range: | -20°C to +60°C |
| Min Bend Radius (Overall Cable): | 25 mm |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
| Environmental Space: | Indoor Rated (Not Riser or Plenum) |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | 10GX UTP Modular Jacks, 10GX UTP Patch Panels |
| Item # | Color | Length |
|---|---|---|
| CA24100010MA06 | Black | 10 m |
| CA24100005MA06 | Black | 5 m |
| CA24100015MA06 | Black | 15 m |
| CA24100020MA06 | Black | 20 m |
| CA24100025MA06 | Black | 25 m |
| CA24100035MA06 | Black | 35 m |
| CA24100040MA06 | Black | 40 m |
| CA24100045MA06 | Black | 45 m |
| CA24100050MA06 | Black | 50 m |
| CA24106045MA06 | Blue | 45 m |
| CA24106065MA06 | Blue | 65 m |
| CA24108010MA06 | Blue | 10 m |
| CA24106005MA06 | Blue | 5 m |
| CA24109007MA06 | White | 7 m |
| CA24109008MA06 | White | 8 m |
| CA24109009MA06 | White | 9 m |
| CA24109010MA06 | White | 10 m |
| CA24109013MA06 | White | 13 m |
| Update and Revision: | Revision Number: 0.86 Revision Date: 11-14-2022 |