(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
(4)| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| AWG | Stranding | Nominal Diameter | No. of Pairs |
|---|---|---|---|
| 25 | Stranded | 6.1 mm | 4 |
| Total Number of Pairs: | 4 |
| Material |
|---|
| PE - Polyethylene (Foam) |
| Element | Type | Material |
|---|---|---|
| Floating Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
| Type | Material |
|---|---|
| Braid | Tinned Copper (TC) |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
| Wiring Scheme: | T568A/B-Open |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Type |
|---|---|---|
| Plug | Polycarbonate | RJ45 |
| Boot | LSZH | Snagless |
| Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades |
| Dielectric Strength: | 2.5 kV DC |
| Current Rating: | 1 A |
| Insulation Resistance: | 5000 MOhm*km |
| Max Contact Resistance: | 20 mOhm |
| Voltage Rating [V] |
|---|
| 72 V DC |
| Performance Footnote1: | There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017 |
| Performance Footnote2: | The performance data below 4Mhz or above 500Mhz are for information only. |
| Installation Temperature Range: | 0°C To +50°C |
| Operating Temperature Range: | -20°C to +60°C |
| Min Bend Radius (Overall Cable): | 25 mm |
| Plug /Jack Compatibility: | RJ45 |
| Termination | Connection | Durabilities |
|---|---|---|
| RJ45 | Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
| Environmental Space: | Indoor Rated (Not Riser or Plenum) |
| Suitability - Indoor: | Yes |
| Related Parts: | 10GX Modular Jacks, 10GX Patch Panels |
| Item # | Color | Length |
|---|---|---|
| CA34306005M | Blue | 5 m |
| CA34306010M | Blue | 10 m |
| CA343060D5M | Blue | 0.5 m |
| Update and Revision: | Revision Number: 0.96 Revision Date: 11-09-2022 |