10GX UTP CMR Traceable Cords
| Suitable Applications: | IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T. 20 and 40 sec. flashing high intensity LED Battery operated (included), push button activated. |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.265 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Color |
|---|---|---|
| Boot | Elastomer | Translucent |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with Tin Plating over Nickel | |
| Inner Jacket | PVC - Polyvinyl Chloride | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Riser |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Riser |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX Modular Jacks and Couplers, 10GX Patch Panels |
| Item # | Color | Length |
|---|---|---|
| CAT1100001 | Black | 1 ft |
| CAT1100002 | Black | 2 ft |
| CAT1100003 | Black | 3 ft |
| CAT1100004 | Black | 4 ft |
| CAT1100005 | Black | 5 ft |
| CAT1100007 | Black | 7 ft |
| CAT1100010 | Black | 10 ft |
| CAT1100015 | Black | 15 ft |
| CAT1106001 | Blue | 1 ft |
| CAT1106002 | Blue | 2 ft |
| CAT1106003 | Blue | 3 ft |
| CAT1106004 | Blue | 4 ft |
| CAT1106005 | Blue | 5 ft |
| CAT1106100 | Blue | 100 ft |
| CAT1106010 | Blue | 10 ft |
| CAT1106015 | Blue | 15 ft |
| CAT1108001 | Gray | 1 ft |
| CAT1108002 | Gray | 2 ft |
| CAT1108003 | Gray | 3 ft |
| CAT1108005 | Gray | 5 ft |
| CAT1108006 | Gray | 6 ft |
| CAT1108007 | Gray | 7 ft |
| CAT1108008 | Gray | 8 ft |
| CAT1108009 | Gray | 9 ft |
| CAT1108011 | Gray | 11 ft |
| CAT1108012 | Gray | 12 ft |
| CAT1108013 | Gray | 13 ft |
| CAT1108014 | Gray | 14 ft |
| CAT1108020 | Gray | 20 ft |
| CAT1108025 | Gray | 25 ft |
| CAT1108004 | Gray | 4 ft |
| CAT1108010 | Gray | 10 ft |
| CAT1108015 | Gray | 15 ft |
| CAT1105001 | Green | 1 ft |
| CAT1105002 | Green | 2 ft |
| CAT1105003 | Green | 3 ft |
| CAT1105004 | Green | 4 ft |
| CAT1105005 | Green | 5 ft |
| CAT1105007 | Green | 7 ft |
| CAT1105010 | Green | 10 ft |
| CAT1105015 | Green | 15 ft |
| CAT1103010 | Orange | 10 ft |
| CAT1102010 | Red | 10 ft |
| CAT1109001 | White | 1 ft |
| CAT1109002 | White | 2 ft |
| CAT1109003 | White | 3 ft |
| CAT1109005 | White | 5 ft |
| CAT1109007 | White | 7 ft |
| CAT1109015 | White | 15 ft |
| CAT1109004 | White | 4 ft |
| CAT1109010 | White | 10 ft |
| CAT1104001 | Yellow | 1 ft |
| CAT1104002 | Yellow | 2 ft |
| CAT1104003 | Yellow | 3 ft |
| CAT1104004 | Yellow | 4 ft |
| CAT1104005 | Yellow | 5 ft |
| CAT1104007 | Yellow | 7 ft |
| CAT1104010 | Yellow | 10 ft |
| CAT1104015 | Yellow | 15 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.412 Revision Date: 07-10-2026 |