(4)| Suitable Applications: | IBDN System 10GX, TIA Category 6A, 10GBASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.85 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a box. |
| Description | Material | Color |
|---|---|---|
| Boot | Elastomer | Translucent |
| Braided Sleeve | Engineered Polymer Riser Rated | |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Riser |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Class EA - ISO/IEC 11801:2002 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Riser |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels |
| Labeling: | Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request. |
| Update and Revision: | Revision Number: 0.167 Revision Date: 05-10-2023 |