(109)10GX Copper RFID Patch Cord S/FTP LSZH
Suitable Applications: | Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications |
AWG | Stranding | Material | Nominal Diameter | No. of Pairs |
---|---|---|---|---|
26 | Stranded | BC - Bare Copper | 6.1 mm | 4 |
Total Number of Pairs: | 4 |
Material |
---|
PE - Polyethylene (Foam) |
Element | Type | Material |
---|---|---|
Individual Shielded Pair | Tape | Bi-Laminate (Alum+Poly) |
Material |
---|
No Jacket |
Type | Material |
---|---|
Braid | Tinned Copper (TC) |
Material | Nominal Diameter |
---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
Wiring Scheme: | T568A/B-T568A/B |
Packaging: | Individually packaged in a clear plastic bag. |
Description | Material | Color | Type |
---|---|---|---|
Plug | Polycarbonate | RJ45 | |
Boot | LSZH | Snagless | |
Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating | Blades | |
RFID | Black | RFID in tag holder |
Table Notes: | RFID's paired: code PPRFIDPRG-MUB50 |
Dielectric Strength: | 2.5 kV DC |
Current Rating: | 1 A |
Insulation Resistance: | 5000 MOhm*km |
Max Contact Resistance: | 20 mOhm |
Voltage Rating [V] |
---|
72 V DC |
Performance Footnote1: | There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017 |
Performance Footnote2: | The performance data below 4Mhz or above 500Mhz are for information only. |
Installation Temperature Range: | 0°C To +50°C |
Operating Temperature Range: | -20°C to +60°C |
Min Bend Radius (Overall Cable): | 25 mm |
Plug /Jack Compatibility: | RJ45 |
Termination | Connection | Durabilities |
---|---|---|
RJ45 | Mated Connection | 750 Cycles |
ISO/IEC Compliance: | ISO/IEC 11801-1 |
Data Category: | Category 6A |
TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
Environmental Space: | Indoor Rated (Not Riser or Plenum) |
Suitability - Indoor: | Yes |
IEC Flammability: | IEC 60332-3-22 |
Related Parts: | 10GX Shielded Modular Jacks, 10GX shielded Patch Panels, PPRFID-MU |
Item # | Color | Length |
---|---|---|
CAE4106001MID | Blue | 1 m |
Update and Revision: | Revision Number: 0.16 Revision Date: 12-19-2023 |