(14202)Indoor Fiber Cable
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
(1364)Managed Switches
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
10GX Copper Pre-Term 6x S/FTP LSZH
| Suitable Applications: | Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM |
| AWG | Stranding | No. of Pairs |
|---|---|---|
| 26 | Stranded | 4 |
| Total Number of Pairs: | 24 |
| Material |
|---|
| PE - Polyethylene (Foam) |
| Element | Material |
|---|---|
| Shielded Pair(s) | Bi-Laminate (Alum+Poly) |
| Material | Coverage [%] |
|---|---|
| Tinned Copper (TC) | 30% |
| Material | Nominal Diameter |
|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 6.1 mm |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a paper based carton with test report inside |
| Description | Material |
|---|---|
| Plug | Polycarbonate |
| Boot | LSZH |
| Front Connection | Phosphor Bronze with 50u inch Gold over Nickel Plating |
| Dielectric Strength: | 2.5 kV DC |
| Current Rating: | 1 A |
| Insulation Resistance: | 5000 MOhm*km |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | 0°C To +50°C |
| Storage Temperature Range: | -20°C to +60°C |
| Operating Temperature Range: | -20°C to +60°C |
| Min Bend Radius (Overall Cable): | 25 mm |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| ISO/IEC Compliance: | ISO/IEC 11801-1 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A |
| Environmental Space: | Indoor Rated (Not Riser or Plenum) |
| EU Directive 2002/95/EC (RoHS): | Yes |
| Suitability - Indoor: | Yes |
| Related Parts: | 10GX Shielded Modular Jacks, 10GX shielded Patch Panels |
| Item # | Color | Length |
|---|---|---|
| CAE4100020MA06 | Black | 20 m |
| CAE4100005MA06 | Black | 5 m |
| CAE4100010MA06 | Black | 10 m |
| CAE4100015MA06 | Black | 15 m |
| CAE4100025MA06 | Black | 25 m |
| CAE4100030MA06 | Black | 30 m |
| CAE4100035MA06 | Black | 35 m |
| CAE4100045MA06 | Black | 40 m |
| CAE4100050MA06 | Black | 45 m |
| CAE4106005MA06 | Blue | 50 m |
| CAE4109005MA06 | White | 5 m |
| Update and Revision: | Revision Number: 0.94 Revision Date: 08-12-2024 |