Product Hierarchy
Product Hierarchy

10GX S/FTP LSZH PATCH CORDS - 10GX Patch Cord S/FTP LSZH


10GX Copper Patch Cord S/FTP LSZH

Replacement of: WireNet CAT6A Patch cord STP

Product Overview

Suitable Applications: Horizontal and building cabling. Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM, PoE ++ IEEE 802.3 bt type 3 and type 4 is applicable for max. 10m patch cord applications

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNominal DiameterNo. of Pairs
26StrandedBC - Bare Copper6.1 mm4
Total Number of Pairs: 4
Insulation
Material
PE - Polyethylene (Foam)
Inner Shield
ElementTypeMaterial
Individual Shielded PairTapeBi-Laminate (Alum+Poly)
Inner Jacket
Material
No Jacket
Outer Shield
TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
MaterialNominal Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)6.1 mm
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialType
PlugPolycarbonateRJ45
BootLSZHSnagless
Front ConnectionPhosphor Bronze with 50u inch Gold over Nickel PlatingBlades

Electrical Characteristics

Dielectric Strength: 2.5 kV DC
Current Rating: 1 A
Insulation Resistance: 5000 MOhm*km
Max Contact Resistance: 20 mOhm
Voltage
Voltage Rating [V]
72 V DC
Performance Footnote1: There is 1dB margin on NEXT and RL guaranteed compared to ISO/IEC 11801-1:2017
Performance Footnote2: The performance data below 4Mhz or above 500Mhz are for information only.

Temperature Range

Installation Temperature Range: 0°C To +50°C
Operating Temperature Range: -20°C to +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 25 mm
Plug /Jack Compatibility: RJ45
Termination Interface
TerminationConnectionDurabilities
RJ45Mated Connection750 Cycles

Standards

ISO/IEC Compliance: ISO/IEC 11801-1
Data Category: Category 6A
TIA/EIA Compliance: ISO/IEC 11801-1:2017; EN 50173-1 Amd 1 Caregory 6A; ANSI/TIA/EIA 568 C.2 Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor Rated (Not Riser or Plenum)

Suitability

Suitability - Indoor: Yes

Flammability, LS0H, Toxicity Testing

IEC Flammability: IEC 60332-3-22

Related Part Numbers

Related Parts: 10GX Shielded Modular Jacks, 10GX shielded Patch Panels
Variants
Item #ColorLength
CAE4100001MBlack1 m
CAE4100002MBlack2 m
CAE4100003MBlack3 m
CAE4100005MBlack5 m
CAE4100010MBlack10 m
CAE4100020MBlack20 m
CAE41000D5MBlack0.5 m
CAE41001D5MBlack1.5 m
CAE4100004MBlack4 m
CAE4100006MBlack6 m
CAE4100007MBlack7 m
CAE4100008MBlack8 m
CAE4100009MBlack9 m
CAE4106001MBlue1 m
CAE4106002MBlue2 m
CAE4106003MBlue3 m
CAE4106005MBlue5 m
CAE4106006MBlue6 m
CAE4106007MBlue7 m
CAE4106008MBlue8 m
CAE4106009MBlue9 m
CAE4106010MBlue10 m
CAE4106012MBlue12 m
CAE4106015MBlue15 m
CAE4106018MBlue18 m
CAE4106021MBlue21 m
CAE4106024MBlue24 m
CAE4106027MBlue27 m
CAE4106030MBlue30 m
CAE41060D5MBlue0.5 m
CAE41061D5MBlue1.5 m
CAE4106004MBlue4 m
CAE4106011MBlue11 m
CAE4106013MBlue13 m
CAE4106014MBlue14 m
CAE4106016MBlue16 m
CAE4106017MBlue17 m
CAE4106019MBlue19 m
CAE4106020MBlue20 m
CAE4106025MBlue25 m
CAE4108001MGray1 m
CAE4108002MGray2 m
CAE4108003MGray3 m
CAE4108005MGray5 m
CAE4108007MGray7 m
CAE4108010MGray10 m
CAE4108015MGray15 m
CAE4108050MGray50 m
CAE41080D5MGray0.5 m
CAE4108004MGray4 m
CAE4108006MGray6 m
CAE4108008MGray8 m
CAE4108009MGray9 m
CAE4108011MGray11 m
CAE4108012MGray12 m
CAE4108013MGray13 m
CAE4108014MGray14 m
CAE4108016MGray16 m
CAE4108017MGray17 m
CAE4108018MGray18 m
CAE4108019MGray19 m
CAE4108020MGray20 m
CAE41081D5MGray1.5 m
CAE41087D5MGray7.5 m
CAE4105001MGreen1 m
CAE4105002MGreen2 m
CAE4105003MGreen3 m
CAE4105005MGreen5 m
CAE4105010MGreen10 m
CAE4105025MGreen25 m
CAE41050D5MGreen0.5 m
CAE4105020MGreen20 m
CAE4105040MGreen40 m
CAE4103001MOrange1 m
CAE4103002MOrange2 m
CAE4103003MOrange3 m
CAE4103005MOrange5 m
CAE4103007MOrange7 m
CAE4103015MOrange15 m
CAE4103040MOrange40 m
CAE4102001MRed1 m
CAE4102002MRed2 m
CAE4102003MRed3 m
CAE4102005MRed5 m
CAE4102010MRed10 m
CAE4102025MRed25 m
CAE41020D5MRed0.5 m
CAE4102004MRed4 m
CAE4102006MRed6 m
CAE4102007MRed7 m
CAE4102008MRed8 m
CAE4102009MRed9 m
CAE4102020MRed20 m
CAE4102030MRed30 m
CAE4107002MViolet2 m
CAE4107001MViolet1 m
CAE4107003MViolet3 m
CAE4107005MViolet5 m
CAE4107015MViolet15 m
CAE4109001MWhite1 m
CAE4109002MWhite2 m
CAE4109003MWhite3 m
CAE4109005MWhite5 m
CAE4109008MWhite8 m
CAE4109010MWhite10 m
CAE4109015MWhite15 m
CAE4109020MWhite20 m
CAE4109025MWhite25 m
CAE41090D5MWhite0.5 m
CAE4104001MYellow1 m
CAE4104002MYellow2 m
CAE4104003MYellow3 m
CAE4104005MYellow5 m
CAE4104010MYellow10 m
CAE41040D5MYellow0.5 m
CAE4104040MYellow40 m
CAE4104004MYellow4 m
CAE4104006MYellow6 m
CAE4104007MYellow7 m
CAE4104008MYellow8 m
CAE4104009MYellow9 m
CAE4104020MYellow20 m
CAE4104025MYellow25 m

History

Update and Revision: Revision Number: 0.252 Revision Date: 03-25-2026
Date: 2013-01-25
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
No accessories are available for this product