Product Hierarchy
Product Hierarchy

10GXS24 - CAT6A 10GX Small Diameter, 4pr, UTP, LSZH Jkt, LSZH


Category 6A Enhanced (625 MHz), 4 Pair, U/UTP-Unshielded, Zero Halogen, Premise Horizontal Cable, 23 AWG Solid Bare Copper Conductors, Polyolefin Insulation, Patented EquiSpline™ & EquiBlock™ Technologies, Ripcord, LSZH Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, 10 Gigabit Ethernet, Wireless, WIFI, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU Digital Audio, AES51, RS-422, Noisy Environments, PoE, PoE Plus
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Physical Characteristics (Overall)

Conductor
AWGStrandingMaterialNo. of Pairs
23SolidBC - Bare Copper4
Conductor Count: 8
Total Number of Pairs: 4
Insulation
Material
PO - Polyolefin
Bonded-Pair Construction: N/A
Color Chart
NumberColor
1White & Blue
2White & Orange
3White & Green
4White & Brown
Outer Jacket
MaterialMaterial Trade NameNominal DiameterRipcord
LSZH - Low Smoke Zero Halogen (Flame Retardant)Haloarrest®0.275 inYes

Electrical Characteristics

Conductor DCR
Max. Conductor DCRMax. DCR UnbalanceMax DCR Unbalanced Between Pairs [%]
82 Ohm/km3.0 %5.0 %
Capacitance
Max. Capacitance UnbalanceNom.Mutual Capacitance
45 pF/100m17 pF/ft
Delay
Max. DelayMax. Delay SkewNominal Velocity of Propagation (VP) [%]
537.6 ns/100m45 ns/100m65%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. PSNEXT [dB]Min. PSACR [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted)Max./Min. Fitted ImpedanceMin. PSANEXTMin. PSAACRFMin. TCL [dB]Min. ELTCTL [dB]
1 MHz2.1 dB/100m75.3 dB73.2 dB74.8 dB20.0 dB100 ± 15 Ohm105 ± 10 Ohm75.0 dB77.0 dB40.0 dB35.0 dB
4 MHz3.8 dB/100m66.3 dB62.5 dB62.8 dB23.0 dB100 ± 15 Ohm100 ± 15 Ohm75.0 dB76.2 dB40.0 dB23.0 dB
8 MHz5.3 dB/100m61.8 dB56.5 dB56.7 dB24.5 dB100 ± 15 Ohm100 ± 15 Ohm75.0 dB70.1 dB40.0 dB16.9 dB
10 MHz5.9 dB/100m60.3 dB54.4 dB54.8 dB25.0 dB100 ± 15 Ohm100 ± 15 Ohm75.0 dB68.2 dB40.0 dB15.0 dB
16 MHz7.4 dB/100m57.2 dB49.8 dB50.7 dB25.0 dB100 ± 15 Ohm100 ± 15 Ohm75.0 dB64.1 dB38.0 dB10.9 dB
20 MHz8.3 dB/100m55.8 dB47.5 dB48.8 dB25.0 dB100 ± 15 Ohm100 ± 15 Ohm75.0 dB62.2 dB37.0 dB9.0 dB
25 MHz9.3 dB/100m54.3 dB45.0 dB46.8 dB24.3 dB100 ± 15 Ohm100 ± 15 Ohm75.0 dB60.2 dB36.0 dB7.0 dB
31.25 MHz10.4 dB/100m52.9 dB42.5 dB44.9 dB23.6 dB100 ± 15 Ohm100 ± 10 Ohm75.0 dB58.3 dB35.1 dB5.1 dB
62.5 MHz14.8 dB/100m48.4 dB33.6 dB38.9 dB21.5 dB100 ± 15 Ohm100 ± 10 Ohm73.6 dB52.3 dB32.0 dB
100 MHz18.9 dB/100m45.3 dB26.4 dB34.8 dB20.1 dB100 ± 15 Ohm100 ± 10 Ohm70.5 dB48.2 dB30.0 dB
200 MHz27.0 dB/100m40.8 dB13.8 dB28.8 dB18.0 dB100 ± 22 Ohm100 ± 10 Ohm66.0 dB42.2 dB27.0 dB
250 MHz30.4 dB/100m39.3 dB9.0 dB26.8 dB17.3 dB100 ± 32 Ohm100 ± 10 Ohm64.5 dB40.2 dB26.0 dB
300 MHz33.5 dB/100m38.1 dB4.6 dB25.3 dB16.8 dB100 ± 32 Ohm100 ± 10 Ohm63.3 dB38.7 dB25.2 dB
350 MHz36.3 dB/100m37.1 dB0.8 dB23.9 dB16.3 dB100 ± 32 Ohm100 ± 10 Ohm62.3 dB37.3 dB24.6 dB
400 MHz39.0 dB/100m36.3 dB22.8 dB15.9 dB100 ± 32 Ohm100 ± 10 Ohm61.5 dB36.2 dB24.0 dB
450 MHz41.5 dB/100m35.5 dB21.7 dB15.5 dB100 ± 32 Ohm100 ± 10 Ohm60.7 dB35.1 dB23.5 dB
500 MHz43.9 dB/100m34.8 dB20.8 dB15.2 dB100 ± 32 Ohm100 ± 10 Ohm60.0 dB34.2 dB23.0 dB
550 MHz46.2 dB/100m33.2 dB20.0 dB14.9 dB100 ± 32 Ohm100 ± 10 Ohm59.4 dB33.4 dB
600 MHz48.4 dB/100m32.6 dB19.2 dB14.7 dB100 ± 32 Ohm100 ± 10 Ohm58.8 dB32.6 dB
625 MHz49.5 dB/100m32.4 dB18.9 dB14.5 dB100 ± 32 Ohm100 ± 10 Ohm58.6 dB32.3 dB
750 MHz54.7 dB/100m32.2 dB17.3 dB14.0 dB57.4 dB30.7 dB
860 MHz58.9 dB/100m31.3 dB16.1 dB13.6 dB56.5 dB29.5 dB
Voltage
UL Voltage Rating
300 V RMS

Temperature Range

Installation Temperature Range: 0°C To +50°C
Non-UL Temp Rating: 75°C
Storage Temperature Range: -20°C To +75°C
Operating Temperature Range: -20°C To +75°C

Mechanical Characteristics

Bulk Cable Weight: 35 lbs/1000ft
Maximum Recommended Pulling Tension: 25 lbs
Minimum Minor Axis Bend Radius: 1.25 in

Standards

ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
ANSI Compliance: S-116-732-2013 Category 6A, ANSI/NEMA WC-66 Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4

Applicable Environmental and Other Programs

EU Directive 2000/53/EC (ELV): Yes
EU Directive 2003/11/EC (BFR): Yes
EU Directive 2011/65/EU (RoHS 2): Yes
EU Directive 2012/19/EU (WEEE): Yes
EU Directive 2015/863/EU (RoHS 2 amendment): Yes
EU Directive Compliance: Yes
EU CE Mark: No
EU REACH SVHC Compliance (yyyy-mm-dd): 2019-01-15

Suitability

Suitability - Aerial: No
Suitability - Burial: No
Suitability - Hazardous Locations: No
Suitability - Indoor: Yes
Suitability - Non-Halogenated: Yes
Suitability - Oil Resistance: No
Suitability - Outdoor: No
Suitability - Sunlight Resistance: No

Plenum/Non-Plenum

Plenum (Y/N): No
Plenum Number: 10GXS13

Related Part Numbers

Non-Plenum Number: 10GXS12
Variants
Item #ColorPut-Up TypeLengthUPC/EAN
10GXS24 0061000Light Bluereel1,000 ft612825445852
10GXS24 0091000WhiteReel1,000 ft612825445876
10GXS24 0091000WhiteReel1,000 ft612825445876

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.269 Revision Date: 08-17-2026
Date: 2019-03-25
No accessories are available for this product