Product Hierarchy
Product Hierarchy

10GX RevConnect Panel - Module - REVConnect HD Patch Panel Termination Module, Cat 6A, 12 Port


REVConnect Category 6A Patch Panel Termination Module, 12 Port, Black

Product Overview

Suitable Applications: Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, Data Center EoR and MoR, PoE++, PoE+, PoE

Physical Characteristics (Overall)

Overall Height: 1.73
Overall Width: 4.33
Overall Depth: 1.52
Number of Ports: 12 Port
Packaging: Individually packaged in a cardboard box.
Weight: 0.353

Connectors

Materials
DescriptionMaterialType
Front ConnectionCopper Clad Flexible PCB, 50µin Gold-plated Contacts over NickelRJ45
Rear ConnectionCopper Alloy, Gold-plated Contacts over NickelREVConnect
Connector BodyPBT Glass Reinforced UL94V-0

Construction and Dimensions

Max Capacity: 12 Connectors (Preloaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: REVConnect
Tool Compatibility: REVConnect Termination Tool (RVUTT01)
Plug /Jack Compatibility: RJ45
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 Cycles
Termination Rear Connection: Mated Connection
Termination Rear Connection Durability: 20 Cycles
Cable/Connector Retention: 15 lbs
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94V-0
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: REVConnect Termination Tool, Cat 6A Modular Cords, REVConnect Empty High Density Patch Panels
Variants
Item #Color
RVAPPTM12JBKBlack

Product Notes

Included Parts: 12 10GX REVConnect High Density Jacks, Black, Preloaded; 12 REVConnect Cable Managers and Caps; 1 Clear Window; 1 Frame; 1 Installation Guide
Notes: For proper installation, refer to Installation Guide PX107031.

History

Update and Revision: Revision Number: 0.2 Revision Date: 10-28-2026
No accessories are available for this product