(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
10GX REVConnect Pre-Loaded Coupler Patch Panel, 48-port, 2U
| Suitable Applications: | 10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T |
| Overall Height: | 3.470 in |
| Overall Width: | 19.000 in |
| Overall Depth: | 2.000 in |
| Number of Ports: | 48 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 3.680 lbs |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 48 connectors (patch panel is pre-loaded) |
| Dielectric Strength: | 1,000 V RMS @ 60Hz for 1 minute |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | REVConnect |
| Termination Type: | Universal T568A/B |
| UL Rating: | UL94 V-0 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX REVConnect Modular Couplers, 10GX RevConnect Cords |
| Item # | Color | Put-Up Type | UPC |
|---|---|---|---|
| RVACPF2U48BK | Black | 2U | 611589247474 |
| Included Parts: | 48 10GX REVConnect Couplers, Black; 50 REVConnect Cores; 8 Clear Windows; 2 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide |
| Notes: | For proper installation refer to Installation Guide PX106520 included with the product or visit our web site at http://www.belden.com |
| Update and Revision: | Revision Number: 0.68 Revision Date: 12-04-2025 |