Product Hierarchy
Product Hierarchy

10GX REVConnect Cpl PP 24 1U - RVACPF1U24-10GX REVConnect Coupler Patch Panel 24 Port 1U, UTP, Preloaded


10GX REVConnect Pre-Loaded Coupler Patch Panel, 24-port, 1U

Product Overview

Suitable Applications: 10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 1.730 in
Overall Width: 19.000 in
Overall Depth: 2.000 in
Number of Ports: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 1.646 lbs

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 24 connectors (patch panel is pre-loaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60Hz for 1 minute
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: REVConnect
Plug /Jack Compatibility: RJ45, REVConnect Core
Termination Type: Universal T568A/B

Standards

UL Rating: UL94 V-0
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: 10GX REVConnect Modular Couplers, 10GX RevConnect Cords
Variants
Item #ColorPut-Up TypeUPC
RVACPF1U24BKBlack1U611589247467

Product Notes

Included Parts: 24 10GX REVConnect Couplers, Black; 25 REVConnect Cable Managers and Term; 4 Clear Windows;1 Rear Cable Management Bar; 4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX106520 included with the product or visit our web site at http://www.belden.com

History

Update and Revision: Revision Number: 0.28 Revision Date: 12-04-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product