Product Hierarchy
Product Hierarchy

10GX REVConnect Angled PP 48P - RVAPPA2U48-10GX REVConnect Angled Patch Panel 48 Port, UTP, Preloaded


10GX REVConnect Patch Panel, Angled 48-Port, 2U (Preloaded)

Product Overview

Suitable Applications: 10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 3.47 in
Overall Width: 19.000 in
Overall Depth: 5.830 in
Number of Ports: 48 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 3.326 lbs

Connectors

Materials
DescriptionMaterialColor
PanelSteelBlack/White
FramePC/ABSBlack/White
Management BarSteelBlack
Clear WindowPolycarbonateTransparent

Construction and Dimensions

Max Capacity: 48 connectors (preloaded)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute (Signals to Ground)
Current Rating: 1.300 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: REVConnect Termination Tool (RVUTT01)
Plug /Jack Compatibility: RJ45
Cable/Connector Retention: 15 lbs
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

UL Rating: UL94 V-0
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.C.2, Category 6A - ISO/IEC 11801:2002 Ed.2
IEEE Compliance: Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W)
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: 10GX REVConnect Modular Jacks, 10GX Modular Cords
Variants
Item #ColorUPC
RVAPPA2U48BKBlack611589225038

Product Notes

Included Parts: 48 10GX REVConnect Jacks Black;50 REVConnect Cores;8 Clear Windows;2 Rear Cable Management Bar;4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX106520 included with the product

History

Update and Revision: Revision Number: 0.109 Revision Date: 12-03-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product