10GX REVConnect Patch Panel, Angled, 24-Port, 1U (Preloaded)
| Suitable Applications: | 10GX Systems, TIA Category 6A, ISO Class EA, 10GBASE-T |
| Overall Height: | 1.73 in |
| Overall Width: | 19.000 in |
| Depth: | 5.830 in |
| Number of Ports: | 24 Port |
| Front Connection: | Angled |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 2.045 lbs |
| Description | Material | Color |
|---|---|---|
| Panel | Steel | Black/White |
| Frame | PC/ABS | Black/White |
| Management Bar | Steel | Black |
| Clear Window | Polycarbonate | Transparent |
| Max Capacity: | 24 connectors (preloaded) |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute (Signals to Ground) |
| Current Rating: | 1.300 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Tool Compatibility: | REVConnect Termination Tool (RVUTT01) |
| Plug /Jack Compatibility: | RJ45 |
| Cable/Connector Retention: | 15 lbs |
| Connector/Hardware Retention: | 20 lbs |
| Plug/Connector Retention: | 11.250 lbs |
| UL Rating: | UL94 V-0 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.2-D, Category 6A - ISO/IEC 11801:2002 Ed.2 |
| IEEE Compliance: | Power Over Ethernet (PoE) IEEE 802.3at type 1 and 2 (up to 30W), IEEE 802.3bt/D1.7 type 3 and 4 (up to 100W), CISCO UPOE (up to 60W), Power over HDBaseTTM (up to 100W) |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX REVConnect Modular Jacks, 10GX Modular Cords |
| Item # | Color | UPC |
|---|---|---|
| RVAPPA1U24BK | Black | 611589225014 |
| RVAPPA1U24WH | White | 611589225021 |
| RVAPPF1U24WH | White | 611589225069 |
| Included Parts: | 24 10GX REVConnect Jacks Black;25 REVConnect Cable Managers and Term;4 Clear Windows;1 Rear Cable Management Bar;4 Screws (10x32); 4 Screws (12x24); 2 Velcro Straps; 4 Frames; 1 Installation Guide |
| Notes: | For proper installation refer to Installation Guide PX106520 included with the product |
| Update and Revision: | Revision Number: 0.169 Revision Date: 12-03-2025 |