Product Hierarchy
Product Hierarchy

10GX MDVO JACKS - 10GX Modular Jack, Category 6A, RJ45, MDVO Style


CAT6A MDVO Jacks are available in several colors.

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: MDVO
Tool Compatibility: Belden 110 Connecting Tool
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: IDC Connection
Termination Rear Connection Durability: 20 terminations
Cable/Connector Retention: 15 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.2-D, ISO/IEC 11801:2002 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: ETL - Verified Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with Interface and MDVO Style Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
AX102270AlmondSingle Pack
AX102272BlackSingle Pack
AX102269GraySingle Pack
AX102562IvorySingle Pack
AX102277TIA BlueSingle Pack
AX102279TIA BrownSingle Pack
AX102276TIA GreenSingle Pack
AX102273TIA OrangeSingle Pack
AX102278TIA PurpleSingle Pack
AX102274TIA RedSingle Pack
AX102275TIA YellowSingle Pack
AX102271WhiteSingle Pack

Product Notes

Included Parts: 1 X-Bar + 1 Dust Cap
Notes: Please see Installation Guide PX103771

History

Update and Revision: Revision Number: 0.463 Revision Date: 02-20-2026

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, ISO Class E, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.78 in
Overall Width: 0.77 in
Overall Depth: 1.17 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag. Standard pack of 50 units.
Weight: 0.016 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionFlexible PCB with 50 µ inch Gold over NickelFlexible PCB
Rear ConnectionPhosphor Bronze with Tin Plating over NickelIDC
Connector BodyPlastic - UL94V-0
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product