Product Hierarchy
Product Hierarchy

10GXM13 - 10GXM (0.230”) Category 6A Cable, 4 Pair, U/UTP, CMP


10GXM (0.230" Diameter) Category 6A Premise Horizontal Cable (500MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet 10GBASE-T, Wi-Fi 6, Wi-Fi 5, In-Building Wireless, In-Building Small Cells, Mobile RAN, PoE++, PoE+, PoE, HDBaseT

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
FEP - Fluorinated Ethylene PropyleneWhite & Blue, White & Orange, White & Green, White & Brown
Outer Jacket
MaterialMaterial Trade NameNom. DiameterRipcord
PVC - Polyvinyl ChlorideFlamarrest®0.230Yes
Table Notes: Core wrapped with EquiBlock™ Barrier Technology
Overall Cable Diameter (Nominal): 0.230

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance UnbalanceNom. Characteristic Impedance
93.8 Ohm/km (28.6 Ohm/1000ft)330 pF/100m100 Ohm
Delay
Max. DelayMax. Delay SkewNom. Velocity of Prop.
537.6 ns/100m45 ns/100m69%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.174.372.372.270.267.864.820.0100 ± 15105 ± 1067.067.040.035.0
43.865.363.361.559.555.852.823.0100 ± 15105 ± 1067.066.240.023.0
85.360.858.855.453.449.746.724.5100 ± 15105 ± 1067.060.140.016.9
105.959.357.353.451.447.844.825.0100 ± 15105 ± 1067.058.240.015.0
167.556.254.248.846.843.740.725.0100 ± 15105 ± 1067.054.138.010.9
208.454.852.846.444.441.838.825.0100 ± 15105 ± 1067.052.237.09.0
259.453.351.344.042.039.836.824.3100 ± 15105 ± 1067.050.236.07.0
31.2510.551.949.941.439.437.934.923.6100 ± 15105 ± 1067.048.335.15.1
62.515.047.445.432.430.431.928.921.5100 ± 15105 ± 1065.642.332.0
10019.144.342.325.223.227.824.820.1100 ± 15105 ± 1062.538.230.0
20027.639.837.812.210.221.818.818.0100 ± 22100 ± 1058.032.227.0
25031.138.336.37.35.319.816.817.3100 ± 32100 ± 1056.530.226.0
30034.337.135.12.90.918.315.316.8100 ± 32100 ± 1055.328.725.2
35037.236.134.116.913.916.3100 ± 32100 ± 1054.327.324.6
40040.135.333.315.812.815.9100 ± 32100 ± 1053.526.224.0
45042.734.532.514.711.715.5100 ± 32100 ± 1052.725.123.5
50045.333.831.813.810.815.2100 ± 32100 ± 1052.024.223.0
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingStorage
105°C-20°C To +75°C-20°C To +75°C
Table Notes: 25 lbs
Bend Radius
Flexing Min.
1 in (25 mm)

Standards and Compliance

Environmental Suitability: Indoor
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6
NEC / UL Compliance: Article 800, CMP, CMP-LP (0.7A)
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: IEC 11801-1IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2024-06-07
APAC Compliance: China RoHS II (GB/T 26572-2011)
Other Standard Compliance(s): c(UL)us Listed

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.13 Revision Date: 04-23-2025

Part Numbers

Variants
Item #ColorPutup TypeLength
10GXM13 0101000BlackReel1,000 ft
10GXM13010A1000BlackReel in Box1,000 ft
10GXM13 D151000BlueReel1,000 ft
10GXM13D15A1000BlueReel in Box1,000 ft
10GXM13 0051000GreenReel1,000 ft
10GXM13005A1000GreenReel in Box1,000 ft
10GXM13 0031000OrangeReel1,000 ft
10GXM13003A1000OrangeReel in Box1,000 ft
10GXM13 0091000WhiteReel1,000 ft
10GXM13009A1000WhiteReel in Box1,000 ft
10GXM13 0041000YellowReel1,000 ft
10GXM13004A1000YellowReel in Box1,000 ft
No accessories are available for this product