Product Hierarchy
Product Hierarchy

10GX KEYCONNECT JACKS - 10GX Modular Jack, Category 6A, RJ45, KeyConnect Style




CAT6A KeyConnect Jacks are available in several colors.

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 0.9 in
Overall Width: 0.675 in
Overall Depth: 1.17 in
Wiring Scheme: T568A/B
Packaging: Individually packaged in a plastic bag. Standard pack of 50 units.
Weight: 0.016 lbs

Connectors

Materials
DescriptionMaterialType
Front ConnectionFlexible PCB with 50 µ inch Gold over NickelFlexible PCB
Rear ConnectionPhosphor Bronze with Tin Plating over NickelIDC
Connector BodyPlastic - UL94V-0

Electrical Characteristics

Dielectric Strength: 1,000V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C to +60°C
Storage Temperature Range: -40°C to +70°C
Operating Temperature Range: -10°C to +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Tool Compatibility: Belden 110 Connecting Tool
Plug /Jack Compatibility: RJ45, RJ11
Termination Front Connection: Mated Connection
Termination Front Connection Durability: 750 cycles
Termination Rear Connection: IDC Connection
Termination Rear Connection Durability: 20 terminations
Cable/Connector Retention: 15 lbs.
Connector/Hardware Retention: 20 lbs
Plug/Connector Retention: 11.250 lbs

Standards

Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568.2-D, ISO/IEC 11801:2002 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7
Third Party Performance Verification: ETL - Verified Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, c(UL)us Listed

Related Part Numbers

Related Parts: Compatible with KeyConnect Faceplates, Adapters, Boxes and Patch Panels
Variants
Item #ColorPackaging
AX102281AlmondSingle Pack
AX102283BlackSingle Pack
AX104156BlueSingle Pack
AX104158BrownSingle Pack
AX102282Electric WhiteSingle Pack
AX102280GraySingle Pack
AX104155GreenSingle Pack
AX103073IvorySingle Pack
AX104152OrangeSingle Pack
AX104157PurpleSingle Pack
AX104153RedSingle Pack
AX102288TIA BlueSingle Pack
AX102290TIA BrownSingle Pack
AX102287TIA GreenSingle Pack
AX102284TIA OrangeSingle Pack
AX102289TIA PurpleSingle Pack
AX102285TIA RedSingle Pack
AX102286TIA YellowSingle Pack
AX104154YellowSingle Pack

Product Notes

Included Parts: 1 X-Bar
Notes: Please see Installation Guide PX103771

History

Update and Revision: Revision Number: 0.460 Revision Date: 02-20-2026
Date: 2006-07-01
Belden-Copper-Catalog-2016.pdf
IG_Cat6_Shielded_KeyConnect_Modular_Jack_PX105476-ENG.pdf
No accessories are available for this product