(13919)Indoor Fiber Cable
(1457)Indoor/Outdoor Fiber Cable
(7011)Outdoor Fiber Cable
(5151)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3167)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3434)Modular Couplers
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
(751)Type A
(575)Type A Field Attachables
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
CAT6A KeyConnect Jacks are available in several colors.
| Suitable Applications: | IBDN System 10GX, TIA Category 6A, 10GBASE-T |
| Overall Height: | 0.895 in |
| Overall Width: | 0.692 in |
| Depth: | 1.522 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a clear plastic bag. |
| Weight: | 0.380 lbs |
| Description | Material | Type |
|---|---|---|
| Front Connection | Flexible PCB with 50 µ inch Gold over Nickel | Flexible PCB |
| Rear Connection | Flexible PCB with 50u inch Gold over Nickel | Flexible PCB |
| Connector Body | Plastic - UL94V-0 |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Termination Resistance: | 1,000V RMS @ 60 Hz for 1 minute |
| Installation Temperature Range: | -10°C to +60°C |
| Storage Temperature Range: | -40°C to +70°C |
| Operating Temperature Range: | -10°C to +60°C |
| Connector System Compatibility: | KeyConnect |
| Plug /Jack Compatibility: | RJ45 |
| Termination Front Connection: | Mated Connection |
| Termination Front Connection Durability: | 750 cycles |
| Termination Rear Connection: | Mated Connection |
| Termination Rear Connection Durability: | 750 cycles |
| Connector/Hardware Retention: | 20 lbs |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ISO/IEC 11801:2002 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, c(UL)us Listed |
| Related Parts: | 10GX Coupler Patch Panels |
| Item # | Color | Packaging |
|---|---|---|
| AX104024 | Black | Single Pack |
| AX104019 | Blue | Single Pack |
| AX104023 | Electric White | Single Pack |
| AX104018 | Green | Single Pack |
| AX104015 | Orange | Single Pack |
| AX104016 | Red | Single Pack |
| AX104017 | Yellow | Single Pack |
| Update and Revision: | Revision Number: 0.309 Revision Date: 05-10-2023 |