Product Hierarchy
Product Hierarchy

10GX KCONN Cpl PP Ang 48 2U - AX105301-10GX KeyConnect Coupler Panel AngleFlex 48 Port 2U, Preloaded, UTP


Angled Patch Panel, 48-port, 2U, with 10GX RJ45 Coupler

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 88.9 mm
Overall Width: 482.600 mm
Overall Depth: 293.116 mm
Number of Ports: 48 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 1.724 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 48 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect

Standards

Data Category: Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies.
Variants
Item #ColorUPC
AX105301Black611589006958

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.
Notes: Refer to AX102283 for the Specifications of the Modular Jacks

History

Update and Revision: Revision Number: 0.194 Revision Date: 12-04-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product