10GX KeyConnect Coupler Patch Panel, 48-port, 2U
| Suitable Applications: | IBDN System 10GX, TIA Category 6A, 10GBASE-T |
| Overall Height: | 88.9 mm |
| Overall Width: | 482.600 mm |
| Overall Depth: | 38.608 mm |
| Number of Ports: | 48 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 1.179 kg |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 48 connectors (Patch Panel is factory-assembled) |
| Dielectric Strength: | 1,000 V RMS @ 60Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Termination Resistance: | 2.5 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Termination Type: | Universal T568A/B |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.B.2-10, Class EA - ISO/IEC 11801:2002 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | 10GX Pre-Terminated Cable Assemblies and 10GX Modular Cords |
| Item # | Color | UPC |
|---|---|---|
| AX104142 | Titanium | 611589006200 |
| Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide; 1 10GX X-BAR kit |
| Notes: | For proper installation refer to Installation Guide PX104691 included with the product |
| Update and Revision: | Revision Number: 0.316 Revision Date: 12-03-2025 |