(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(61)Services
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
KeyConnect Patch Panel, 48-port, 1U, with 10GX RJ45 Coupler
| Suitable Applications: | Compatible with a variety of modules that are suitable for use with Belden IBDN Systems 10GX. |
| Overall Height: | 43.940 mm |
| Overall Width: | 504.900 mm |
| Overall Depth: | 161.04 mm |
| Number of Ports: | 48 Port |
| Front Connection: | Flush |
| Packaging: | Individually packaged in a cardboard box. |
| Weight: | 0.454 kg |
| Description | Material |
|---|---|
| Panel | Steel |
| Max Capacity: | 48 connectors |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Connector System Compatibility: | KeyConnect |
| Data Category: | Category 6A |
| Environmental Space: | Indoor |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | ACA, Bi-national Standard Listed |
| Related Parts: | Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies. |
| Item # | Color | UPC |
|---|---|---|
| AX104592 | Black | 611589006859 |
| Included Parts: | 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Installation Guide |
| Notes: | For proper installation refer to Installation Guide PX104691 included with the product. Refer to AX104024 for the Specifications of the 10GX Couplers. |
| Update and Revision: | Revision Number: 0.306 Revision Date: 12-04-2025 |