Product Hierarchy
Product Hierarchy

10GX KCONN Coupler PP 24 1U - AX104141-10GX KeyConnect Coupler Patch Panel 24 Port 1U, UTP, Preloaded


10GX KeyConnect Coupler Patch Panel, 24-port, 1U

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 44.450 mm
Overall Width: 482.600 mm
Overall Depth: 38.608 mm
Number of Ports: 24 Port
Front Connection: Flush
Packaging: Individually packaged in a cardboard box.
Weight: 0.897 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 24 connectors (Patch Panel is factory-assembled)

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Termination Resistance: 2.5 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect
Plug /Jack Compatibility: RJ45
Termination Type: Universal T568A/B

Standards

Data Category: Category 6A
TIA/EIA Compliance: Class EA - ISO/IEC 11801:2002 Amendment 2
Other Standards: FCC Part 68, Subpart F, IEC 60603-7

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: ACA, Bi-national Standard Listed

Related Part Numbers

Related Parts: 10GX Pre-Terminated Cable Assemblies and 10GX Modular Cords
Variants
Item #ColorUPC
AX104141Titanium611589006194

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Label Holder; 1 Printable LabelFlex Half-Sheet; 2 Velcro Straps; 2 Rear Cable Management Bracket, 1 Installation Guide, 1 10GX X-BAR kit
Notes: For proper installation refer to Installation Guide PX104691 included with the product

History

Update and Revision: Revision Number: 0.196 Revision Date: 12-03-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product