Product Hierarchy
Product Hierarchy

10GX KCON Cpl PP AngFlex 48 2U - AX104571-10GX KeyConnect Coupler Patch Panel AngleFlex 48P, Preloaded, UTP


AngleFlex Patch Panel, 48-port, 2U, with 10GX RJ45 Coupler

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 88.9 mm
Overall Width: 482.600 mm
Overall Depth: 78.740 mm
Number of Ports: 48 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 2.454 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 48 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Connector System Compatibility: KeyConnect

Standards

Data Category: Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies
Variants
Item #ColorUPC
AX104571Black611589006804

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 4 Velcro Straps; 4 Rear Cable Management Bracket, 1 Installation Guide
Notes: For proper installation refer to Installation Guide PX104673 included with the product. Refer to AX104024 for the Specifications of the Couplers.

History

Update and Revision: Revision Number: 0.196 Revision Date: 12-04-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product