Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
(4)| Suitable Applications: | IBDN Shielded System 10GX, TIA Category 6A, 10GBASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 1 in |
| Wiring Scheme: | T568A/B-T568A/B |
| Packaging: | Individually packaged in a box. |
| Description | Material | Color |
|---|---|---|
| Boot | Lexan | Translucent |
| Braided Sleeve | Engineered Polymer Riser Rated | |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Inner Jacket | PVC - Polyvinyl Chloride | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 1.040 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Riser |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568.C.2, Class EA - ISO/IEC 11801:2002 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Riser |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels |
| Item # | Color | Length |
|---|---|---|
| CAF1100006A06 | Black | 6 ft |
| CAF1100007A06 | Black | 7 ft |
| CAF1100008A06 | Black | 8 ft |
| CAF1100009A06 | Black | 9 ft |
| CAF1100010A06 | Black | 10 ft |
| CAF1100012A06 | Black | 12 ft |
| CAF1100014A06 | Black | 14 ft |
| CAF1100015A06 | Black | 15 ft |
| CAF1100016A06 | Black | 16 ft |
| CAF1100018A06 | Black | 18 ft |
| CAF1100020A06 | Black | 20 ft |
| CAF1100022A06 | Black | 22 ft |
| CAF1100024A06 | Black | 24 ft |
| CAF1100025A06 | Black | 25 ft |
| CAF1100026A06 | Black | 26 ft |
| CAF1100028A06 | Black | 28 ft |
| CAF1100030A06 | Black | 30 ft |
| CAF1100032A06 | Black | 32 ft |
| CAF1100034A06 | Black | 34 ft |
| CAF1100035A06 | Black | 35 ft |
| CAF1100036A06 | Black | 36 ft |
| CAF1100038A06 | Black | 38 ft |
| CAF1100040A06 | Black | 40 ft |
| CAF1100045A06 | Black | 45 ft |
| CAF1100050A06 | Black | 50 ft |
| CAF1100295A06 | Black | 295 ft |
| CAF1106006A06 | Blue | 6 ft |
| CAF1106007A06 | Blue | 7 ft |
| CAF1106008A06 | Blue | 8 ft |
| CAF1106009A06 | Blue | 9 ft |
| CAF1106010A06 | Blue | 10 ft |
| CAF1106012A06 | Blue | 12 ft |
| CAF1106014A06 | Blue | 14 ft |
| CAF1106015A06 | Blue | 15 ft |
| CAF1106016A06 | Blue | 16 ft |
| CAF1106018A06 | Blue | 18 ft |
| CAF1106020A06 | Blue | 20 ft |
| CAF1106022A06 | Blue | 22 ft |
| CAF1106023A06 | Blue | 23 ft |
| CAF1106024A06 | Blue | 24 ft |
| CAF1106025A06 | Blue | 25 ft |
| CAF1106026A06 | Blue | 26 ft |
| CAF1106028A06 | Blue | 28 ft |
| CAF1106030A06 | Blue | 30 ft |
| CAF1106032A06 | Blue | 32 ft |
| CAF1106034A06 | Blue | 34 ft |
| CAF1106035A06 | Blue | 35 ft |
| CAF1106036A06 | Blue | 36 ft |
| CAF1106038A06 | Blue | 38 ft |
| CAF1106040A06 | Blue | 40 ft |
| CAF1106045A06 | Blue | 45 ft |
| CAF1106050A06 | Blue | 50 ft |
| CAF1106060A06 | Blue | 60 ft |
| CAF1106070A06 | Blue | 70 ft |
| CAF1108006A06 | Gray | 6 ft |
| CAF1108007A06 | Gray | 7 ft |
| CAF1108008A06 | Gray | 8 ft |
| CAF1108009A06 | Gray | 9 ft |
| CAF1108010A06 | Gray | 10 ft |
| CAF1108012A06 | Gray | 12 ft |
| CAF1108014A06 | Gray | 14 ft |
| CAF1108015A06 | Gray | 15 ft |
| CAF1108016A06 | Gray | 16 ft |
| CAF1108018A06 | Gray | 18 ft |
| CAF1108020A06 | Gray | 20 ft |
| CAF1108022A06 | Gray | 22 ft |
| CAF1108024A06 | Gray | 24 ft |
| CAF1108025A06 | Gray | 25 ft |
| CAF1108026A06 | Gray | 26 ft |
| CAF1108028A06 | Gray | 28 ft |
| CAF1108030A06 | Gray | 30 ft |
| CAF1108032A06 | Gray | 32 ft |
| CAF1108034A06 | Gray | 34 ft |
| CAF1108035A06 | Gray | 35 ft |
| CAF1108036A06 | Gray | 36 ft |
| CAF1108038A06 | Gray | 38 ft |
| CAF1108040A06 | Gray | 40 ft |
| CAF1108045A06 | Gray | 45 ft |
| CAF1108050A06 | Gray | 50 ft |
| CAF1109010A06 | White | 10 ft |
| CAF1109015A06 | White | 15 ft |
| CAF1109020A06 | White | 20 ft |
| CAF1109025A06 | White | 25 ft |
| CAF1109030A06 | White | 30 ft |
| CAF1109035A06 | White | 35 ft |
| CAF1109040A06 | White | 40 ft |
| CAF1109045A06 | White | 45 ft |
| CAF1109050A06 | White | 50 ft |
| Labeling: | Labeled at both ends: Part Number, Serial Number, Termination Scheme, Length, Individual cable identification. Customized Labeling for cable assemblies optional upon request. |
| Update and Revision: | Revision Number: 0.173 Revision Date: 05-10-2023 |