Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(696)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(301)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(390)50 Ohm Transmission Cable
(91)75 Ohm SDI Coax
(105)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(19)Multi-Media Cable
(33)Fiber Cable
(14208)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(759)Audio, Sound, & Control Cable
(237)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3595)Modular Couplers
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
(4)| Suitable Applications: | IBDN Shielded System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T |
| Total Number of Pairs: | 4 |
| Overall Nominal Diameter: | 0.295 in |
| Packaging: | Individually packaged in a clear plastic bag. |
| Description | Material | Color |
|---|---|---|
| Boot | Lexan | Translucent |
| Conductor | BC - Bare Copper | |
| Front Connection | Blades Phosphor Bronze with 50u inch Gold over Nickel Plating | |
| Inner Jacket | PVC - Polyvinyl Chloride | |
| Insulation | PO - Polyolefin | |
| Outer Jacket | PVC - Polyvinyl Chloride |
| Dielectric Strength: | 1,000 V RMS @ 60 Hz for 1 minute |
| Current Rating: | 1.500 A |
| Insulation Resistance: | 500 M-Ohm Minimum |
| Max Contact Resistance: | 20 mOhm |
| Installation Temperature Range: | -10°C To +60°C |
| Storage Temperature Range: | -40°C To +70°C |
| Operating Temperature Range: | -10°C To +60°C |
| Min Bend Radius (Overall Cable): | 2.400 in |
| Plug /Jack Compatibility: | RJ45 |
| Connection | Durabilities |
|---|---|
| Mated Connection | 750 Cycles |
| UL Rating: | Plenum |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2 |
| Other Standards: | FCC Part 68, Subpart F, IEC 60603-7 |
| Environmental Space: | Plenum |
| EU Directive 2002/95/EC (RoHS): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Safety Listing: | c(UL)us Listed |
| Related Parts: | 10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels, 10GX IDC Blocks |
| Item # | Color | Length |
|---|---|---|
| CAF2200015 | Black | 15 ft |
| CAF2200025 | Black | 25 ft |
| CAF2200050 | Black | 50 ft |
| CAF2300015 | Black | 15 ft |
| CAF2300020 | Black | 20 ft |
| CAF2300025 | Black | 25 ft |
| CAF2300030 | Black | 30 ft |
| CAF2300035 | Black | 35 ft |
| CAF2300040 | Black | 40 ft |
| CAF2300045 | Black | 45 ft |
| CAF2300050 | Black | 50 ft |
| CAF2206015 | Blue | 15 ft |
| CAF2206025 | Blue | 25 ft |
| CAF2206050 | Blue | 50 ft |
| CAF2306015 | Blue | 15 ft |
| CAF2306020 | Blue | 20 ft |
| CAF2306025 | Blue | 25 ft |
| CAF2306030 | Blue | 30 ft |
| CAF2306035 | Blue | 35 ft |
| CAF2306040 | Blue | 40 ft |
| CAF2306045 | Blue | 45 ft |
| CAF2306050 | Blue | 50 ft |
| CAF2208015 | Gray | 15 ft |
| CAF2208025 | Gray | 25 ft |
| CAF2208050 | Gray | 50 ft |
| CAF2308015 | Gray | 15 ft |
| CAF2308020 | Gray | 20 ft |
| CAF2308025 | Gray | 25 ft |
| CAF2308030 | Gray | 30 ft |
| CAF2308035 | Gray | 35 ft |
| CAF2308040 | Gray | 40 ft |
| CAF2308045 | Gray | 45 ft |
| CAF2308050 | Gray | 50 ft |
| CAF2209015 | White | 15 ft |
| CAF2209025 | White | 25 ft |
| CAF2209050 | White | 50 ft |
| CAF2309015 | White | 15 ft |
| CAF2309020 | White | 20 ft |
| CAF2309025 | White | 25 ft |
| CAF2309030 | White | 30 ft |
| CAF2309035 | White | 35 ft |
| CAF2309040 | White | 40 ft |
| CAF2309045 | White | 45 ft |
| CAF2309050 | White | 50 ft |
| Labeling: | Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length. |
| Update and Revision: | Revision Number: 0.75 Revision Date: 05-10-2023 |