Product Hierarchy
Product Hierarchy

10GX F/UTP CMP PATCH CORDS - 10GX F/UTP CMP Patch Cords


10GX F/UTP CMP Patch Cords

Product Overview

Suitable Applications: IBDN Shielded System 10GX, TIA Category 6A, ISO Class EA, 10GBASE-T

Physical Characteristics (Overall)

Total Number of Pairs: 4
Overall Nominal Diameter: 0.295 in
Wiring Scheme: T568A/B-T568A/B
Packaging: Individually packaged in a clear plastic bag.

Connectors

Materials
DescriptionMaterialColor
BootLexanTranslucent
ConductorBC - Bare Copper
Front ConnectionBlades Phosphor Bronze with 50u inch Gold over Nickel Plating
Inner JacketPVC - Polyvinyl Chloride
InsulationPO - Polyolefin
Outer JacketPVC - Polyvinyl Chloride

Electrical Characteristics

Dielectric Strength: 1,000 V RMS @ 60 Hz for 1 minute
Current Rating: 1.500 A
Insulation Resistance: 500 M-Ohm Minimum
Max Contact Resistance: 20 mOhm

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Mechanical Characteristics

Min Bend Radius (Overall Cable): 2.400 in
Plug /Jack Compatibility: RJ45
Termination Interface
ConnectionDurabilities
Mated Connection750 Cycles

Standards

UL Rating: Plenum
Data Category: Category 6A
TIA/EIA Compliance: Category 6A - TIA 568-C.2, Class EA - ISO/IEC 11801:2002 Ed.2 Amendment 2
Other Standards: FCC Part 68, IEC 60603-7, Subpart F

Applicable Environmental and Other Programs

Environmental Space: Plenum
EU Directive 2002/95/EC (RoHS): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: c(UL)us Listed

Related Part Numbers

Related Parts: 10GX Shielded Modular Jacks and Couplers, 10GX Shielded Patch Panels
Variants
Item #ColorLength
CAF2100002Black2 ft
CAF2100004Black4 ft
CAF2100005Black5 ft
CAF2100006Black6 ft
CAF2100007Black7 ft
CAF2100008Black8 ft
CAF2100009Black9 ft
CAF2100010Black10 ft
CAF2100015Black15 ft
CAF2100020Black20 ft
CAF2100025Black25 ft
CAF2100030Black30 ft
CAF2100033Black33 ft
CAF2100035Black35 ft
CAF2100036Black36 ft
CAF2100040Black40 ft
CAF2100043Black43 ft
CAF2100045Black45 ft
CAF2100046Black46 ft
CAF2100049Black49 ft
CAF2100050Black50 ft
CAF2100052Black52 ft
CAF2100056Black56 ft
CAF2100059Black59 ft
CAF2100062Black62 ft
CAF2100066Black66 ft
CAF2100069Black69 ft
CAF2100072Black72 ft
CAF2100079Black79 ft
CAF2100082Black82 ft
CAF2100085Black85 ft
CAF2100092Black92 ft
CAF2100102Black102 ft
CAF2106002Blue2 ft
CAF2106004Blue4 ft
CAF2106005Blue5 ft
CAF2106006Blue6 ft
CAF2106007Blue7 ft
CAF2106008Blue8 ft
CAF2106009Blue9 ft
CAF2106010Blue10 ft
CAF2106015Blue15 ft
CAF2106020Blue20 ft
CAF2106025Blue25 ft
CAF2106030Blue30 ft
CAF2106035Blue35 ft
CAF2106040Blue40 ft
CAF2106045Blue45 ft
CAF2106050Blue50 ft
CAF2108002Gray2 ft
CAF2108004Gray4 ft
CAF2108005Gray5 ft
CAF2108006Gray6 ft
CAF2108007Gray7 ft
CAF2108008Gray8 ft
CAF2108009Gray9 ft
CAF2108010Gray10 ft
CAF2108015Gray15 ft
CAF2108020Gray20 ft
CAF2108025Gray25 ft
CAF2108030Gray30 ft
CAF2108035Gray35 ft
CAF2108040Gray40 ft
CAF2108045Gray45 ft
CAF2108050Gray50 ft
CAF2108100Gray100 ft
CAF2108125Gray125 ft
CAF2109045White45 ft
CAF2109002White2 ft
CAF2109004White4 ft
CAF2109005White5 ft
CAF2109006White6 ft
CAF2109007White7 ft
CAF2109008White8 ft
CAF2109009White9 ft
CAF2109010White10 ft
CAF2109015White15 ft
CAF2109020White20 ft
CAF2109025White25 ft
CAF2109030White30 ft
CAF2109035White35 ft
CAF2109040White40 ft
CAF2109050White50 ft

Product Notes

Labeling: Belden Part Number, Performance Acronym, Wiring Scheme and Cord Length

History

Update and Revision: Revision Number: 0.178 Revision Date: 05-10-2023
Date: 2006-01-01
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product