Product Hierarchy
Product Hierarchy

10GX Angled PP 24 1U - AX105363-10GX Angled Patch Panel 24 Port 1U-Preloaded-UTP


AX105363-Angled Patch Panel, 24-port, 1U, with 10GX RJ45 Modular Jack-Preloaded-UTP

Product Overview

Suitable Applications: IBDN System 10GX, TIA Category 6A, 10GBASE-T

Physical Characteristics (Overall)

Overall Height: 44.450 mm
Overall Width: 482.600 mm
Overall Depth: 265.176 mm
Number of Ports: 24 Port
Front Connection: Angled
Packaging: Individually packaged in a cardboard box.
Weight: 1.061 kg

Connectors

Materials
DescriptionMaterial
PanelSteel

Construction and Dimensions

Max Capacity: 24 connectors

Temperature Range

Installation Temperature Range: -10°C To +60°C
Storage Temperature Range: -40°C To +70°C
Operating Temperature Range: -10°C To +60°C

Standards

Data Category: Category 6A

Applicable Environmental and Other Programs

Environmental Space: Indoor
EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Flammability, LS0H, Toxicity Testing

Safety Listing: Bi-national Standard Listed

Related Part Numbers

Related Parts: Compatible with 10GX Patch Cord and 10GX Pre-Terminated Cable Assemblies.
Variants
Item #ColorUPC
AX105363Black611589007504

Product Notes

Included Parts: 4 Screws (10x32); 4 Screws (12x24); 1 Printable LabelFlex Half-Sheet; 2 Label Holders; 2 Velcro Straps; 2 Rear Cable Management Bracket; 1 Bar.
Notes: Refer to AX102283 for the Specifications of the Modular Jacks.

History

Update and Revision: Revision Number: 0.309 Revision Date: 12-03-2025
Belden-Copper-Catalog-2016.pdf
No accessories are available for this product