Product Hierarchy
Product Hierarchy

10GX63F - 10GX Category 6A Enhanced Cable, 4 Bonded-Pairs, F/UTP, CMP




10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Bonded-Pairs, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Plenum-CMP, Flamarrest® PVC-LS Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
FEP - Fluorinated Ethylene PropyleneWhite & Blue, White & Orange, White & Green, White & Brown
Bonded-Pair: Yes
Inner Jacket
MaterialNom. DiameterRipcord
PVC - Polyvinyl Chloride0.26 in (6.6 mm)Yes
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Outer Jacket
SeparatorMaterialMaterial Trade NameNom. DiameterRipcord
Center Member (Patented X-Spline®)PVC - Polyvinyl ChlorideFlamarrest®0.310 in (7.87 mm)Yes
Overall Cable Diameter (Nominal): 0.310 in (7.87 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)90 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m64%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. PSNEXT [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m73.371.270.868.820.0100 ± 15105 ± 1077.077.040.035.0
43.8 dB/100m64.360.558.856.823.0100 ± 15100 ± 1577.076.240.023.0
85.3 dB/100m59.854.452.750.724.5100 ± 15100 ± 1577.070.140.016.9
105.9 dB/100m58.352.450.848.825.0100 ± 15100 ± 1577.068.240.015.0
167.5 dB/100m55.247.846.744.725.0100 ± 15100 ± 1577.064.138.010.9
208.4 dB/100m53.845.444.842.825.0100 ± 15100 ± 1577.062.237.09.0
259.4 dB/100m52.343.042.840.825.0100 ± 15100 ± 1577.060.236.07.0
31.2510.5 dB/100m50.940.440.938.925.0100 ± 15100 ± 1077.058.335.1
62.515.0 dB/100m46.431.434.932.925.0100 ± 15100 ± 1077.052.332.0
10019.1 dB/100m43.324.230.828.825.0100 ± 15100 ± 1072.548.230.0
20027.6 dB/100m38.811.224.822.818.0100 ± 22100 ± 1068.542.227.0
25031.1 dB/100m37.36.322.820.817.3100 ± 32100 ± 1066.540.226.0
30034.3 dB/100m36.11.921.319.316.8100 ± 32100 ± 1065.338.725.2
35037.2 dB/100m35.1-2.119.917.916.3100 ± 32100 ± 1064.337.324.6
40040.1 dB/100m34.318.816.815.9100 ± 32100 ± 1063.536.224.0
45042.7 dB/100m33.517.715.715.5100 ± 32100 ± 1062.735.123.5
50045.3 dB/100m32.816.814.815.2100 ± 32100 ± 1062.034.223.0
55047.7 dB/100m32.214.914.014.9100 ± 32100 ± 1062.434.4
60050.1 dB/100m31.613.214.7100 ± 32100 ± 1061.833.6
62551.2 dB/100m31.412.914.5100 ± 32100 ± 1061.633.3
75056.7 dB/100m30.211.314.0100 ± 32100 ± 1060.431.7
86061.2 dB/100m29.310.113.6100 ± 32100 ± 1059.530.5
Voltage
UL Voltage Rating
300 V (CMP)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
75°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
1.2 in (30 mm)3.0 in (76 mm)
Max. Pull Tension: 40 lbs (18 kg)
Bulk Cable Weight: 48 lbs/1000ft

Standards and Compliance

Environmental Suitability: Plenum, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: NFPA 262, UL 910 (Plenum), FT6, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMP
CEC / C(UL) Compliance: CMP
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Non-Plenum Number: 10GX62F

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.556 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
10GX63F 0101000BlackReel1,000 ft612825102526
10GX63F D151000BlueReel1,000 ft612825102472
10GX63F 0081000GrayReel1,000 ft612825102502C
10GX63F 0021000RedReel1,000 ft612825102489
10GX63F 0091000WhiteReel1,000 ft612825102519
10GX63F 0041000YellowReel1,000 ft612825102496
Footnote: C - CRATE REEL PUT-UP.
Date: 2011-03-07
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product