Product Hierarchy
Product Hierarchy

10GX52F - 10GX Category 6A Enhanced Cable, 4 Pairs, F/UTP, CMR


10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, F/UTP - Foil Shielded, Riser-CMR, PVC Jacket

Product Overview

Suitable Applications: Premise Horizontal Cable, Ethernet up to 10GBASE-T, Wi-Fi 6, Wi-Fi 5, Surveillance, HDBaseT, PoE++, PoE+, PoE, Noisy Environments
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinWhite & Blue, White & Orange, White & Green, White & Brown
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%26 AWG (7x34) TC
Outer Jacket
SeparatorMaterialNom. DiameterRipcord
Center Member (Patented EquiSpline®)PVC - Polyvinyl Chloride0.275 in (6.99 mm)Yes
Overall Cable Diameter (Nominal): 0.275 in (6.99 mm)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
82 Ohm/km (25 Ohm/1000ft)90 pF/100m
Delay
FrequencyMax. DelayMax. Delay SkewNom. Velocity of Prop.
100 MHz537.6 ns/100m45 ns/100m64%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. PSNEXT [dB]Min. PSACR [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Max./Min. Input Impedance (unFitted) [Ohm]Max./Min. Fitted Impedance [Ohm]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.1 dB/100m73.371.268.820.0100 ± 15105 ± 1077.077.040.035.0
43.8 dB/100m64.360.556.823.0100 ± 15100 ± 1577.076.240.023.0
85.3 dB/100m59.854.450.724.5100 ± 15100 ± 1577.070.140.016.9
105.9 dB/100m58.352.448.825.0100 ± 15100 ± 1577.068.240.015.0
167.5 dB/100m55.247.844.725.0100 ± 15100 ± 1577.064.138.010.9
208.4 dB/100m53.845.442.825.0100 ± 15100 ± 1577.062.237.09.0
259.4 dB/100m52.343.040.824.3100 ± 15100 ± 1577.060.236.07.0
31.2510.5 dB/100m50.940.438.923.6100 ± 15100 ± 1077.058.335.1
62.515.0 dB/100m46.431.432.921.5100 ± 15100 ± 1077.052.332.0
10019.1 dB/100m43.324.228.820.1100 ± 15100 ± 1072.548.230.0
20027.6 dB/100m38.811.222.818.0100 ± 22100 ± 1068.542.227.0
25031.1 dB/100m37.36.320.817.3100 ± 32100 ± 1066.540.226.0
30034.3 dB/100m36.11.919.316.8100 ± 32100 ± 1065.338.725.2
35037.2 dB/100m35.117.916.3100 ± 32100 ± 1064.337.324.6
40040.1 dB/100m34.316.815.9100 ± 32100 ± 1063.536.224.0
45042.7 dB/100m33.515.715.5100 ± 32100 ± 1062.735.123.5
50045.3 dB/100m32.814.815.2100 ± 32100 ± 1062.034.223.0
55047.7 dB/100m32.214.014.9100 ± 32100 ± 1062.434.4
60050.1 dB/100m31.613.214.7100 ± 32100 ± 1061.833.6
62551.2 dB/100m31.412.914.5100 ± 32100 ± 1061.633.3
75056.7 dB/100m30.211.314.0100 ± 32100 ± 1060.431.7
86061.2 dB/100m29.310.113.6100 ± 32100 ± 1059.530.5
Voltage
UL Voltage Rating
300 V (CMR), 300 V (CL3R)

Mechanical Characteristics

Temperature
UL TemperatureOperatingInstallationStorage
90°C-20°C To +75°C0°C To +50°C-20°C To +75°C
Bend Radius
Stationary Min.Installation Min.
2.25 in (57.2 mm)2.75 in (69.9 mm)
Max. Pull Tension: 25 lbs (11 kg)
Bulk Cable Weight: 41 lbs/1000ft

Standards and Compliance

Environmental Suitability: Riser, Indoor
Sustainability: Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666 Riser, FT4, IEC 60332-1-2
CPR Compliance: CPR Euroclass: Eca; CPR UKCA Class: Eca
NEC / UL Compliance: Article 800, CMR, CMR-LP (0.6A), CL3R-LP (0.6A)
CEC / C(UL) Compliance: CMR
ICEA Compliance: S-116-732
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
NEMA Compliance: ANSI/NEMA WC-66
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA-568.2-D Category 6A
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16
UK Regulation Compliance: UKCA Mark
APAC Compliance: China RoHS II (GB/T 26572-2011)
Plenum Number: 10GX53F

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0.

History

Update and Revision: Revision Number: 0.437 Revision Date: 02-20-2026

Part Numbers

Variants
Item #ColorUPC
10GX52F 0101000Black612825003939
10GX52F 0061000Blue612825003908
10GX52F 0081000Gray612825003915
Date: 2011-03-07
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product