(6434)Outdoor Fiber Cable
(4169)SMPTE Cable
(16)Tactical Fiber Cable
(314)Flexible Automation Cable
(3032)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(235)Digital Electricity
(46)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(595)Audio, Sound, & Control Cable
(218)Access Control Cable
(45)Fire Alarm Cable
(75)Nurse Call
(2)Security & Alarm Cable
(215)Surveillance Cable
(38)Connectors & Outlets
(3014)Modular Couplers
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
(952)M12
(693)Field Attachables
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
(666)Copper Patch Panels
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
(40)Industrial Networking
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
(4)Connectivity Accessories
(2)Outlet & Hardware Accessories
(28)I/O Systems
(200)Ethernet I/O Modules
(38)IO-Link Masters and Devices
(41)Fieldbus I/O Modules
(10)Passive Distribution Boxes
(109)CAT6A (625MHz), 4-Bonded-Pair, U/UTP-unshielded, Zero Halogen, Premise Horizontal cable, 23 AWG solid bare copper conductors, polyolefin insulation, patented Double-H spline, ripcord, LSZH jacket
Suitable Applications: | Premise Horizontal Cable, Gigabit Ethernet, 100BaseTX, 100BaseVG ANYLAN, 155ATM, 622ATM, NTSC/PAL Component or Composite Video, AES/EBU, Digital Video, RS-422, Noisy Environments, 10G Category 6A, PoE |
Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
AWG | Stranding | Material | No. of Pairs |
---|---|---|---|
23 | Solid | BC - Bare Copper | 4 |
Conductor Count: | 8 |
Material |
---|
PO - Polyolefin |
Bonded-Pair: | Yes |
Number | Color |
---|---|
1 | White/Blue Stripe & Blue |
2 | White/Orange Stripe & Orange |
3 | White/Green Stripe & Green |
4 | White/Brown Stripe & Brown |
Material |
---|
No Shield |
Material | Nominal Diameter | Separator Material |
---|---|---|
LSZH - Low Smoke Zero Halogen (Flame Retardant) | 0.295 in | Double H Cross-Web (Patented RoundFlex®) |
Max. DCR Unbalance | Nominal Conductor DCR |
---|---|
2 % | 7.5 Ohm/1000ft |
Nom.Mutual Capacitance |
---|
17 pF/ft |
Frequency [MHz] | Max. Delay | Max. Delay Skew | Nominal Velocity of Propagation (VP) [%] | Typical Delay Skew |
---|---|---|---|---|
100 MHz | 538 ns/100m | 45 ns/100m | 64% | 35 ns/100m |
Frequency [MHz] | Max. Insertion Loss (Attenuation) | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) | Max./Min. Fitted Impedance | Min. PSANEXT | Min. PSAACRF | Min. TCL [dB] | Min. ELTCTL [dB] |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 MHz | 2.1 dB/100m | 75.3 dB | 73.3 dB | 73.2 dB | 71.2 dB | 70.8 dB | 68.8 dB | 20 dB | 100 ± 15 Ohm | 100 ± 15 Ohm | 67 dB | 67 dB | 48 dB | 43 dB |
4 MHz | 3.8 dB/100m | 66.3 dB | 64.3 dB | 62.5 dB | 60.5 dB | 58.8 dB | 56.8 dB | 23 dB | 100 ± 15 Ohm | 100 ± 10.4 Ohm | 67 dB | 67 dB | 48 dB | 41 dB |
8 MHz | 5.3 dB/100m | 61.8 dB | 59.8 dB | 56.4 dB | 54.4 dB | 52.7 dB | 50.7 dB | 24.5 dB | 100 ± 15 Ohm | 100 ± 8 Ohm | 67 dB | 61.1 dB | 48 dB | 24.9 dB |
10 MHz | 5.9 dB/100m | 60.3 dB | 58.3 dB | 54.4 dB | 52.4 dB | 50.8 dB | 48.8 dB | 25 dB | 100 ± 15 Ohm | 100 ± 7.3 Ohm | 67 dB | 59.2 dB | 48 dB | 23 dB |
16 MHz | 7.5 dB/100m | 57.2 dB | 55.2 dB | 49.8 dB | 47.8 dB | 46.7 dB | 44.7 dB | 25 dB | 100 ± 15 Ohm | 100 ± 5 Ohm | 67 dB | 55.1 dB | 46 dB | 18.9 dB |
20 MHz | 8.4 dB/100m | 55.8 dB | 53.8 dB | 47.4 dB | 45.4 dB | 44.8 dB | 42.8 dB | 25 dB | 100 ± 15 Ohm | 100 ± 5 Ohm | 67 dB | 53.2 dB | 45 dB | 17 dB |
25 MHz | 9.4 dB/100m | 54.3 dB | 52.3 dB | 45 dB | 43 dB | 42.8 dB | 40.8 dB | 25 dB | 100 ± 15 Ohm | 100 ± 5 Ohm | 67 dB | 51.2 dB | 44 dB | 15 dB |
31.25 MHz | 10.5 dB/100m | 52.9 dB | 50.9 dB | 42.4 dB | 40.4 dB | 40.9 dB | 38.9 dB | 25 dB | 100 ± 15 Ohm | 100 ± 5 Ohm | 67 dB | 49.3 dB | 43.1 dB | |
62.5 MHz | 15 dB/100m | 48.4 dB | 46.4 dB | 33.4 dB | 31.4 dB | 34.9 dB | 32.9 dB | 25 dB | 100 ± 15 Ohm | 100 ± 5 Ohm | 66.6 dB | 43.3 dB | 40 dB | |
100 MHz | 19.1 dB/100m | 45.3 dB | 43.3 dB | 26.2 dB | 24.2 dB | 30.8 dB | 28.8 dB | 25 dB | 100 ± 15 Ohm | 100 ± 5 Ohm | 63.5 dB | 39.2 dB | 38 dB | |
200 MHz | 27.6 dB/100m | 40.8 dB | 38.8 dB | 13.2 dB | 11.2 dB | 24.8 dB | 22.8 dB | 21 dB | 100 ± 22 Ohm | 100 ± 5 Ohm | 59 dB | 33.2 dB | 35 dB | |
250 MHz | 31.1 dB/100m | 39.3 dB | 37.3 dB | 8.3 dB | 6.3 dB | 22.8 dB | 20.8 dB | 20.5 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 57.5 dB | 31.2 dB | 34 dB | |
300 MHz | 34.3 dB/100m | 38.1 dB | 36.1 dB | 3.9 dB | 1.9 dB | 21.3 dB | 19.3 dB | 20.1 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 56.3 dB | 29.7 dB | 33.2 dB | |
350 MHz | 37.2 dB/100m | 37.1 dB | 35.1 dB | 19.9 dB | 17.9 dB | 19.8 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 55.3 dB | 28.3 dB | 32.6 dB | |||
400 MHz | 40.1 dB/100m | 36.3 dB | 34.3 dB | 18.8 dB | 16.8 dB | 19.5 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 54.5 dB | 27.2 dB | 32 dB | |||
450 MHz | 42.7 dB/100m | 35.5 dB | 33.5 dB | 17.7 dB | 15.7 dB | 18.9 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 53.7 dB | 26.1 dB | 31.5 dB | |||
500 MHz | 45.3 dB/100m | 34.8 dB | 32.8 dB | 16.8 dB | 14.8 dB | 18.4 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 53 dB | 25.2 dB | 31 dB | |||
550 MHz | 47.7 dB/100m | 34.2 dB | 32.2 dB | 16 dB | 14 dB | 18 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 52.4 dB | 24.4 dB | ||||
600 MHz | 50.1 dB/100m | 33.6 dB | 31.6 dB | 15.2 dB | 13.2 dB | 17.6 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 51.8 dB | 23.6 dB | ||||
625 MHz | 51.2 dB/100m | 33.4 dB | 31.4 dB | 14.9 dB | 12.9 dB | 17.4 dB | 100 ± 32 Ohm | 100 ± 5 Ohm | 51.6 dB | 23.3 dB | ||||
750 MHz | 56.7 dB/100m | 32.2 dB | 30.2 dB | 13.3 dB | 11.3 dB | 16.5 dB | 50.4 dB | 21.7 dB | ||||||
860 MHz | 61.2 dB/100m | 31.3 dB | 29.3 dB | 12.1 dB | 10.1 dB | 15.8 dB | 49.5 dB | 20.5 dB |
Segregation class according EN50174-2: | a |
UL Voltage Rating |
---|
300 V RMS |
Operating Temperature Range: | 0°C To +75°C |
Bulk Cable Weight: | 40 lbs/1000ft |
Max. Pull Tension: | 45 lbs |
Min. Bend Radius During Installation: | 3.0 in |
Min. Bend Radius/Minor Axis: | 2 in |
CPR Euroclass: | Eca |
Data Category: | Category 6A |
TIA/EIA Compliance: | ANSI/TIA/EIA 568 C.2 Category 6A |
Environmental Space: | LSZH |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
MII Order #39 (China RoHS): | Yes |
Suitability - Aerial: | No |
Suitability - Burial: | No |
Suitability - Indoor: | Yes |
Suitability - Outdoor: | No |
Suitability - Sunlight Resistance: | No |
UL voltage rating: | 300 V RMS |
Plenum (Y/N): | No |
Non-Plenum Number: | 10GX32 |
Item # | Color | Put-Up Type | Length | UPC |
---|---|---|---|---|
10GX44 0061000 | Blue, Light | 612825102380 | ||
10GX44 0071000 | Violet | 612825102397 | ||
10GX44 0091000 | White | Reel | 1,000 ft | 612825102403 |
Notes: | Jacket sequentially marked at 2 ft. intervals. Third party channel verfied to TIA/EIA-568-C.2, Category 6A. Category 6A. 0.295"" cable dimension per TIA 6@1 equivalent diameter. Values above 625MHz are for Engineering Information Only. |
Update and Revision: | Revision Number: 0.446 Revision Date: 07-30-2024 |