Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
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
(14254)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7116)Outdoor Fiber Cable
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
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
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
(3611)Modular Couplers
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
(1050)M12 Power
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
(322)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(126)Double-Ended Cordsets
(63)Accessories
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
(1053)M12
(778)Field Attachables
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
(19)Data Connectors
(274)Adapter and Splitter
(4)Double-Ended Cordsets
(153)Field Attachables
(18)Receptacles
(29)Single-Ended Cordsets
(70)SPE Connectors
(51)Assemblies & Cordsets
(1213)Fiber Patch Cords
(501)Double-Ended Cordsets
(89)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(512)AV Assemblies
(10)Patch Panels & Components
(896)Copper Patch Panels
(85)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(90)Fiber Cassettes
(527)Modular (Empty) Panels
(6)Adapter Frames
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
10GX Category 6A Enhanced Premise Horizontal Cable (625MHz), 4 Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Riser-CMR, PVC Jacket
Life Cycle Status: Discontinued
Replaced by: 10GXW12| Suitable Applications: | Premise Horizontal Cable, Ethernet up to 10GBASE-T, HDBaseT, PoE++, PoE+, PoE |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Life Cycle: | Discontinued - the product is no longer manufactured |
| Discontinuation Announcement Date: | 2022-09-22 |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 AWG | Solid | BC - Bare Copper | 4 |
| Material | Color Code |
|---|---|
| PO - Polyolefin | White/Blue Stripe & Blue, White/Orange Stripe & Orange, White/Green Stripe & Green, White/Brown Stripe & Brown |
| Separator | Material | Nom. Diameter | Ripcord |
|---|---|---|---|
| Double H Cross-Web (Patented RoundFlex®) | PVC - Polyvinyl Chloride | 0.295 in (7.49 mm) | Yes |
| Overall Cable Diameter (Nominal): | 0.295 in (7.49 mm) |
| Max. Conductor DCR | Max. Capacitance Unbalance |
|---|---|
| 74 Ohm/km (23 Ohm/1000ft) | 50 pF/100m |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. | Typical Delay Skew |
|---|---|---|---|---|
| 100 MHz | 537.6 ns/100m | 45 ns/100m | 64% | 35 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. PSNEXT [dB] | Min. PSACR [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Max./Min. Input Impedance (unFitted) [Ohm] | Max./Min. Fitted Impedance [Ohm] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 73.3 | 71.2 | 68.8 | 20.0 | 100 ± 15 | 100 ± 15 | 67.0 | 67.0 | 40.0 | 35.0 |
| 4 | 3.8 | 64.3 | 60.5 | 56.8 | 23.0 | 100 ± 15 | 100 ± 10 | 67.0 | 67.0 | 40.0 | 23.0 |
| 8 | 5.3 | 59.8 | 54.4 | 50.7 | 24.5 | 100 ± 15 | 100 ± 10 | 67.0 | 61.1 | 40.0 | 16.9 |
| 10 | 5.9 | 58.3 | 52.4 | 48.8 | 25.0 | 100 ± 15 | 100 ± 10 | 67.0 | 59.2 | 40.0 | 15.0 |
| 16 | 7.5 | 55.2 | 47.8 | 44.7 | 25.0 | 100 ± 15 | 100 ± 10 | 67.0 | 55.1 | 40.0 | 10.9 |
| 20 | 8.4 | 53.8 | 45.4 | 42.8 | 25.0 | 100 ± 15 | 100 ± 10 | 67.0 | 53.2 | 38.0 | 9.0 |
| 25 | 9.4 | 52.3 | 43.0 | 40.8 | 24.3 | 100 ± 15 | 100 ± 10 | 67.0 | 51.2 | 36.0 | 7.0 |
| 31.25 | 10.5 | 50.9 | 40.4 | 38.9 | 23.6 | 100 ± 15 | 100 ± 10 | 67.0 | 49.3 | 35.1 | |
| 62.5 | 15.0 | 46.4 | 31.4 | 32.9 | 21.5 | 100 ± 15 | 100 ± 10 | 66.6 | 43.3 | 32.0 | |
| 100 | 19.1 | 43.3 | 24.2 | 28.8 | 20.1 | 100 ± 15 | 100 ± 10 | 63.5 | 39.2 | 30.0 | |
| 200 | 27.6 | 38.8 | 11.2 | 22.8 | 18.0 | 100 ± 22 | 100 ± 10 | 59.0 | 33.2 | 27.0 | |
| 250 | 31.1 | 37.3 | 6.3 | 20.8 | 17.3 | 100 ± 32 | 100 ± 10 | 57.5 | 31.2 | 26.0 | |
| 300 | 34.3 | 36.1 | 1.9 | 19.3 | 16.8 | 100 ± 32 | 100 ± 10 | 56.3 | 29.7 | 25.2 | |
| 350 | 37.2 | 35.1 | 17.9 | 16.3 | 100 ± 32 | 100 ± 10 | 55.3 | 28.3 | 24.6 | ||
| 400 | 40.1 | 34.3 | 16.8 | 15.9 | 100 ± 32 | 100 ± 10 | 54.5 | 27.2 | 24.0 | ||
| 450 | 42.7 | 33.5 | 15.7 | 15.5 | 100 ± 32 | 100 ± 10 | 53.7 | 26.1 | 23.5 | ||
| 500 | 45.3 | 32.8 | 14.8 | 15.2 | 100 ± 32 | 100 ± 10 | 53.0 | 25.2 | 23.0 | ||
| 550 | 47.7 | 32.2 | 14.0 | 14.9 | 100 ± 32 | 100 ± 10 | 52.4 | 24.4 | |||
| 600 | 50.1 | 31.6 | 13.2 | 14.7 | 100 ± 32 | 100 ± 10 | 51.8 | 23.6 | |||
| 625 | 51.2 | 31.4 | 12.9 | 14.5 | 100 ± 32 | 100 ± 10 | 51.6 | 23.3 | |||
| 750 | 56.7 | 30.2 | 11.3 | 14.0 | 50.4 | 21.7 | |||||
| 860 | 61.2 | 29.3 | 10.1 | 13.6 | 49.5 | 20.5 |
| UL Voltage Rating |
|---|
| 300 V (CMR), 300 V (CL3R) |
| UL Temperature | Operating | Installation | Storage |
|---|---|---|---|
| 90°C | -20°C To +75°C | 0°C To +50°C | -20°C To +75°C |
| Stationary Min. | Installation Min. |
|---|---|
| 1.25 in (31.8 mm) | 3.0 in (76 mm) |
| Max. Pull Tension: | 25 lbs (11 kg) |
| Bulk Cable Weight: | 36 lbs/1000ft (54 kg/km) |
| Environmental Suitability: | Riser, Indoor |
| Sustainability: | Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | UL 1666 Riser, FT4, IEC 60332-1-2 |
| CPR Compliance: | CPR Euroclass: Eca; CPR UKCA Class: Eca |
| NEC / UL Compliance: | Article 800, CMR, CMR-LP (0.5A), CL3R-LP (0.5A) |
| CEC / C(UL) Compliance: | CMR |
| ICEA Compliance: | S-116-732 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| NEMA Compliance: | ANSI/NEMA WC-66 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA-568.2-D Category 6A |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| CENELEC Compliance: | Segregation class according EN50174-2 = a |
| European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| UK Regulation Compliance: | UKCA Mark |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Plenum Number: | 10GX13 |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. Values above 625 MHz are for Engineering Information Only. 0.295" Cable Dimension per TIA 6@1 Equivalent Diameter. Print Includes Descending Footage/Meter Markings from Max. Put-Up Length to 0. |
| Update and Revision: | Revision Number: 0.742 Revision Date: 07-28-2026 |
| Item # | Color | Putup Type | Length | UPC |
|---|---|---|---|---|
| 10GX12 0101000 | Black | Reel | 1,000 ft | 612825102168 |
| 10GX12 0101500 | Black | Reel | 1,500 ft | 612825102175 |
| 10GX12 0061000 | Blue | Reel | 1,000 ft | 612825102106 |
| 10GX12 0062500 | Blue | Reel | 2,500 ft | 612825102113 |
| 10GX12 0081000 | Gray | Reel | 1,000 ft | 612825102137 |
| 10GX12 0051000 | Green | Reel | 1,000 ft | 612825102090 |
| 10GX12 0031000 | Orange | Reel | 1,000 ft | 612825102069 |
| 10GX12 0071000 | Purple | Reel | 1,000 ft | 612825102120 |
| 10GX12 0021000 | Red | Reel | 1,000 ft | 612825102052 |
| 10GX12 0091000 | White | Reel | 1,000 ft | 612825102144 |
| 10GX12 0091500 | White | Reel | 1,500 ft | 612825102151 |
| 10GX12 0041000 | Yellow | Reel | 1,000 ft | 612825102076 |
| 10GX12 0041500 | Yellow | Reel | 1,500 ft | 612825102083 |