Product Hierarchy
Product Hierarchy

10GB24D - 10GB Category 6A Cable, 4 Pair, U/UTP, LSZH Indoor CPR Dca


Category 6A Premise Horizontal Cable (625MHz), 4-Pair, 23 AWG Solid Bare Copper Conductors, U/UTP, Polyethylene Insulation, LSZH Jacket

Replacement of: 2302ELY

Product Overview

Suitable Applications: Horizontal and building backbone cable; Support current and future Category 6A and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM
Patent: This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialNom. Insulation DiameterColor Code
PE - Polyethylene1.2 mm (0.047 in)White / Blue & Blue, White / Orange & Orange, White / Green & Green, White / Brown & Brown
Cable Core
DescriptionSeparator
4 pairs twisted to cable core covered with a polyester foilCenter Member (Patented X-Spline®), EquiBlock™ Barrier Technology
Outer Jacket
MaterialNom. Diameter
LSZH - Low Smoke Zero Halogen (Flame Retardant)7.1 mm (0.28 in)
Overall Cable Diameter (Nominal): 7.1 mm (0.28 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Mutual CapacitanceMax. Capacitance UnbalanceNom. Characteristic Impedance
82 Ohm/km (25 Ohm/1000ft)56 pF/m (17 pF/ft)160 pF/100m100 Ohm
Delay
Max. Delay SkewNom. Velocity of Prop.
45 ns/100m67%
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation) [dB/100m]Min. NEXT [dB]Min. PSNEXT [dB]Min. ACR [dB]Min. PSACR [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]Min. PSANEXT [dB]Min. PSAACRF [dB]Min. TCL [dB]Min. ELTCTL [dB]
12.175.372.373.270.26865.02067.0674035
43.866.363.362.559.55653.02367.066.24023
105.960.357.354.451.44845.02567.058.24015
167.557.254.249.846.843.940.92567.054.13810.9
31.210.552.949.942.439.438.135.123.667.048.335.15.1
62.51548.445.433.430.432.129.121.565.642.332
10019.145.342.326.223.22825.020.162.538.230
12521.543.840.822.319.326.123.119.461.036.329
20027.640.837.813.210.22219.01858.032.227
25031.139.336.38.35.32017.017.356.530.226
30034.338.135.13.90.918.515.517.355.328.7
50045.334.831.8-10.4-13.41411.017.352.024.2
62551.233.430.4-17.820.812.19.114.550.622.3
Voltage
Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallation
-20°C To +75°C0°C To +50°C
Bend Radius
Stationary Min.Installation Min.
29 mm (1.1 in)58 mm (2.3 in)
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 50 kg/km (34 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Indoor - Euroclass Dca
Flammability / Reaction to Fire: IEC 60332-1-2
CPR Compliance: CPR Euroclass: Dca-s2,d2,a1
IEEE Compliance: PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6A
TIA/EIA Compliance: ANSI/TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1
CENELEC Compliance: EN 50173-1, Segregation class according EN50174-2 = b
European Halogen Free Standards: IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3
European Directive Compliance: EU CE Mark
UK Regulation Compliance: UKCA Mark

Product Notes

Notes: Electrical values are expected performance based on cable testing and representative performance within a typical Belden system.

History

Update and Revision: Revision Number: 0.209 Revision Date: 05-19-2026

Part Numbers

Variants
Item #ColorPutup TypeLengthEAN
10GB24D.10305BlackReel305 m8719605227218
10GB24D.06305BlueReel305 m8719605227133
10GB24D.K6305BlueReel305 m8719605227140
10GB24D.06500BlueReel500 m8719605182098
10GB24D.B6500BlueReel500 m8719605239013
10GB24D.08305GrayReel305 m8719605227164
10GB24D.K8305GrayReel305 m8719605227195
10GB24D.K5305GreenReel305 m8719605227201
10GB24D.07305PurpleReel305 m8719605227157
10GB24D.07500PurpleReel500 m8719605222985
Date: 2015-08-24
Copper Ordering Guide_BDC_0616_E_EMEA_update_LowRes_Original_113668.pdf
Component Test Certificate GHMT Cat. 6A UUTP.pdf
No accessories are available for this product