Product Hierarchy
Product Hierarchy

10GAR - 10GAR Category 6A U/UTP 4Pair, 23AWG, PVC Jacket Riser-CMR




23 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, overall cabling PET tape, special barrier tape, PVC jacket

Product Overview

Suitable Applications: Horizontal and building backbone Cable. Support current and future category 6 and 6A applications: such as 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, ISDN, ATM as well as PoE application etc.

Construction Details

Conductor
SizeStrandingMaterialNo. of Pairs
23 AWGSolidBC - Bare Copper4
Insulation
MaterialColor Code
PO - PolyolefinBlue & White/Blue Stripe, Orange & White/Orange Stripe, Green & White/Green Stripe, Brown & White/Brown Strip
Outer Jacket
Material
PVC - Polyvinyl Chloride
Overall Cable Diameter (Nominal): 7.0 mm (0.28 in)

Electrical Characteristics

Electricals
Max. Conductor DCRMax. Capacitance Unbalance
93.8 Ohms/km@ 20 Deg.C330 pF/100m
Delay
Max. Delay Skew
45 ns/100m
High Frequency
Frequency [MHz]Max. Insertion Loss (Attenuation)Min. NEXT [dB]Min. PSNEXT [dB]Min. ACRF (ELFEXT) [dB]Min. PSACRF (PSELFEXT) [dB]Min. RL (Return Loss) [dB]
12.1 dB/100m74.372.368.065.020.0
43.8 dB/100m65.363.356.053.023.0
105.9 dB/100m59.357.348.045.025.0
167.5 dB/100m56.254.244.041.025.0
31.2510.5 dB/100m51.949.938.035.023.6
62.515.0 dB/100m47.445.432.029.021.5
10019.1 dB/100m44.342.328.025.020.1
20027.6 dB/100m39.837.822.019.018.0
25031.1 dB/100m38.336.320.017.017.3
30034.3 dB/100m37.135.118.015.016.8
40040.1 dB/100m35.333.316.013.015.9
50045.3 dB/100m33.831.814.011.015.2
Voltage
UL Voltage Rating
72 V DC

Mechanical Characteristics

Temperature
OperatingInstallationStorage
-20°C To +75°C0°C To +60°C-20°C To +75°C
Bend Radius
Installation Min.
15×OD
Max. Pull Tension: 110 N (25 lbf)
Bulk Cable Weight: 48.7 kg/km (32.7 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Riser, Indoor
Flammability / Reaction to Fire: UL 1666 CMR
IEEE Compliance: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4
Data Category: Category 6A
TIA/EIA Compliance: TIA 568.2-D
ISO/IEC Compliance: ISO/IEC 11801-1, IEC 61156-5
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2)

Product Notes

Notes: Special barrier tape

History

Update and Revision: Revision Number: 0.13 Revision Date: 04-29-2025

Part Numbers

Variants
Item #ColorPutup Type
10GAR 006305MBlue305 M
10GAR 008305MGray305 M
10GAR 009305MWhite305 M
10GAR 004305MYellow305 M
Belden-Copper-Catalog-2016.pdf
Copper-Structured-Cabling-Design-Guide.pdf
No accessories are available for this product