23 AWG solid bare copper conductors, non-plenum, Polyolefin insulation, twisted pairs, central spline, overall cabling, special Barrier tape, LSZH jacket, GB31247 B1 Flame Rating
| Suitable Applications: | Horizontal and building backbone Cable. Support current and future category 6A and 6 applications: such as 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, ISDN, ATM and PoE application |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.18 mm (0.0465 in) | Blue & White, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
| Separator | Material | Nom. Diameter |
|---|---|---|
| Barrier Tape | LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.5 mm (0.30 in) |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance |
|---|---|---|
| 93.8 Ohm/km (28.6 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 330 pF/100m |
| Electricals Table Notes: | Maximum operating voltage: 72 Vdc |
| Max. Delay Skew |
|---|
| 45 ns/100m |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 74.3 | 72.3 | 67.8 | 64.8 | 20.0 | 67.0 | 67.0 | 40.0 | 35.0 |
| 4 | 3.8 | 65.3 | 63.3 | 55.8 | 52.8 | 23.0 | 67.0 | 66.2 | 40.0 | 23.0 |
| 10 | 5.9 | 59.3 | 57.3 | 49.7 | 46.7 | 25.0 | 67.0 | 58.2 | 40.0 | 15.0 |
| 16 | 7.5 | 56.2 | 54.2 | 43.7 | 40.7 | 25.0 | 67.0 | 54.1 | 38.0 | 10.9 |
| 31.25 | 10.5 | 51.9 | 49.9 | 37.9 | 34.9 | 23.6 | 67.0 | 48.3 | 35.1 | |
| 62.5 | 15.0 | 47.4 | 45.4 | 31.9 | 28.9 | 21.5 | 65.6 | 42.3 | 32.0 | |
| 100 | 19.1 | 44.3 | 42.3 | 27.8 | 24.8 | 20.1 | 62.5 | 38.2 | 30.0 | |
| 200 | 27.6 | 39.8 | 37.8 | 21.8 | 8.8 | 18.0 | 58.0 | 32.2 | 27.0 | |
| 250 | 31.1 | 38.3 | 36.3 | 19.8 | 16.8 | 17.3 | 56.5 | 30.2 | 26.0 | |
| 300 | 34.3 | 37.1 | 35.1 | 18.3 | 15.3 | 17.3 | 55.3 | 28.7 | 25.2 | |
| 500 | 45.3 | 33.8 | 31.8 | 13.8 | 10.8 | 17.3 | 52.0 | 24.2 | 23.0 |
| Operating | Installation |
|---|---|
| -20°C To +60°C | 0°C To +50°C |
| Installation Min. |
|---|
| 60 mm (2.4 in) |
| Max. Pull Tension: | 80 N (18 lbf) |
| Bulk Cable Weight: | 62 kg/km (42 lbs/1000ft) |
| Environmental Suitability: | Indoor, Non-Halogenated |
| GB Compliance: | GB 31247 |
| IEEE Compliance: | IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | TIA 568.2-D |
| ISO/IEC Compliance: | IEC 61156-5(2009), ISO/IEC 11801(2017) |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 2.5 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| Notes: | According to GB 31247 B1 (d0, t0, a1) , Hazard classification of material smoke toxicity - ZA2, Jacket sequentially marked |
| Update and Revision: | Revision Number: 0.34 Revision Date: 08-25-2025 |
| Item # | Color | Length |
|---|---|---|
| 10GAB1 010305M | Black | 305 m |
| 10GAB1 006305M | Blue | 305 m |
| 10GAB1 008305M | Gray | 305 m |
| 10GAB1 009305M | White | 305 m |