Networking & Data Cable
(697)Industrial Ethernet Cable
(188)Enterprise Category Cable
(149)Industrial Protocol / Data Bus Cable
(358)Audio Cable
(537)Digital
(105)Analog
(135)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(289)Video Cable
(271)75 Ohm SDI Coax
(100)Camera Cable
(53)CATV & Satelite
(52)CCTV & Security
(27)RGB Cable
(42)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(344)50 Ohm Transmission Cable
(64)75 Ohm SDI Coax
(95)CATV & Satelite Cable
(45)Triax Cable
(17)DS3 & DS4 Cable
(18)Conformable Cable
(11)Mil-Spec Cable
(1)CCTV & Security Cable
(27)Computer and Instrumentation Cable
(10)Multi-Media Cable
(33)Fiber Cable
(14078)Indoor Fiber Cable
(1572)Indoor/Outdoor Fiber Cable
(7044)Outdoor Fiber Cable
(5162)SMPTE Cable
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
(1192)Instrumentation Cable
(433)UL 300V PLTC-ER Cable
(22)UL 300V PLTC Cable
(202)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(33)CSA CIC Cable
(2)CSA ACIC Cable
(92)Control / Power Cable
(772)VFD Cable
(194)Flex VFD Cable
(64)Four Conductor Cable
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
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(734)Audio, Sound, & Control Cable
(227)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(291)Surveillance Cable
(39)Connectors & Outlets
(3467)Modular Couplers
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
(758)Type A
(583)Type A Field Attachables
(370)Type A Receptacles
(49)Type A Single-Ended Cordsets
(89)Type A Double-Ended Cordsets
(42)Type A Accessories
(32)Type A Adaptor
(1)Type B
(98)Type B Field Attachables
(48)Type B Receptacles
(5)Type B Single-Ended Cordsets
(26)Type B Double-Ended Cordsets
(19)Type C
(77)Workstation Outlets
(119)KeyConnect Outlets
(14)MDVO-Style Outlets
(12)MediaFlex System
(17)Multi Media Modules
(32)Workstation Consolidation
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
(1012)M12 Power
(415)Field Attachables
(8)Receptacles
(60)Single-Ended Cordsets
(193)Double-Ended Cordsets
(142)Splitter
(12)NR Series
(31)ST Series
(59)CA Series
(14)7/8", 1", 1 1/8" Series
(308)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(114)Double-Ended Cordsets
(61)Accessories
(5)M23 Circular Connectors
(66)Mini Power
(64)Receptacles
(14)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(16)Double-Ended Cordsets
(24)G Series
(57)Sensor Actuator Connectors
(996)M12
(734)Field Attachables
(90)Receptacles
(148)Single-Ended Cordsets
(259)M12-M12 Cordsets
(171)M12-M8 Cordsets
(66)M8
(302)Field Attachables
(4)Receptacles
(50)Single-Ended Cordsets
(121)M8-M8 Cordsets
(63)M8-M12 Cordsets
(64)Accessories
(18)M8 and M12 Splitter
(6)Data Connectors
(254)Adapter and Splitter
(4)Double-Ended Cordsets
(142)Field Attachables
(17)Receptacles
(29)Single-Ended Cordsets
(62)SPE Connectors
(51)Assemblies & Cordsets
(1169)Fiber Patch Cords
(484)Double-Ended Cordsets
(76)Pigtails
(64)Single-Ended Cordsets
(1)Pre-Terminated Assemblies
(498)AV Assemblies
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
(1379)SPIDER Fast/Gigabit Switches
(42)Managed Switches
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
(118)DRAGON MACH4000
(16)GREYHOUND 1020/1030
(11)GREYHOUND 1040
(23)GREYHOUND 2000
(17)GREYHOUND 105/106
(13)GREYHOUND 103
(8)MACH100
(23)MACH1020/1030
(3)MACH1040
(4)Embedded Ethernet
(3)IP65/IP67 Switches & Routers
(36)Security & Firewalls
(31)MPLS Networks
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
(406)Cellular Routers
(10)Wireless LAN Devices
(26)BAT450-F WLAN Access Points
(2)BAT867 - Industrial Wireless Access Points
(7)BAT-C2
(5)Dragonfly Railway Wi-Fi 6 Radios
(6)Industrial Access Point - IGX
(4)OpenBAT-R / -F
(2)Wireless LAN Controller
(1)Antennas
(45)Accessories
(16)Industrial and IIoT-Routers
(56)Railway Routers
(141)Vehicle Routers
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
(9)MTS2600 L2 Switch
(2)Archive
(52)Services
(18)Enterprise Ethernet
(34)SFP
(24)Stacking Cable
(5)Racks & Cabinets
(192)Server Cabinets
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
(32)Cable Runways
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
CAT 6A 4PR x 23AWG U/UTP, Solid Bare Copper Conductors, PE Insulation, LSZH Jacket, Indoor
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM as well as PoE application etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.14 mm (0.0449 in) | White & Blue, Orange & White with Orange Stripe, Green & White with Green Stripe, Brown & White with Brown Stripe |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.2 mm (0.28 in) | No |
| Outer Jacket1 Table Notes: | A Separator tape "EquiBlockTM Barrier Technology" wrapped below outer jacket |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 80.0 Ohm/km (24.4 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 538 ns/100m | 45 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 75.3 | 72.3 | 73.2 | 71.2 | 68.0 | 65.0 | 20.0 | 67.0 | 67.0 | 40.0 | 35.0 |
| 4 | 3.8 | 66.3 | 63.3 | 62.5 | 59.5 | 56.0 | 53.0 | 23.0 | 67.0 | 66.2 | 40.0 | 23.0 |
| 8 | 5.3 | 61.8 | 57.3 | 56.5 | 55.5 | 49.7 | 46.7 | 24.5 | 67.0 | 58.2 | 40.0 | 16.9 |
| 16 | 7.5 | 57.2 | 54.2 | 49.6 | 46.6 | 43.9 | 40.9 | 25.0 | 67.0 | 54.1 | 38.0 | 10.9 |
| 31.25 | 10.5 | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 67.0 | 48.3 | 35.1 | |
| 62.5 | 15.0 | 48.4 | 45.4 | 33.4 | 30.4 | 31.9 | 28.9 | 21.5 | 65.6 | 42.3 | 32.0 | |
| 100 | 19.1 | 45.3 | 42.3 | 26.2 | 23.2 | 28.0 | 25.0 | 20.1 | 62.5 | 38.2 | 30.0 | |
| 125 | 21.5 | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 61.0 | 36.3 | 29.0 | |
| 200 | 27.6 | 40.8 | 37.8 | 13.2 | 10.2 | 22.0 | 19.0 | 18.0 | 58.0 | 32.2 | 27.0 | |
| 250 | 31.1 | 39.3 | 36.3 | 8.2 | 5.2 | 19.8 | 16.8 | 17.3 | 56.5 | 30.2 | 26.0 | |
| 300 | 34.3 | 38.1 | 35.1 | 3.8 | 0.8 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | 25.2 | |
| 500 | 45.3 | 34.8 | 31.8 | 14.0 | 11.0 | 17.3 | 52.0 | 24.2 | 23.0 | |||
| 600 | 50.1 | 33.6 | 30.6 | 12.4 | 9.4 | 17.3 | 50.8 | 22.6 | ||||
| 650 | 52.3 | 33.1 | 30.1 | 11.7 | 8.7 | 17.3 | 50.3 | 21.9 |
| High Frequency Table Notes: | Jacket sequentially marked. Limits for 1MHz ,600MHz, 650MHz are for information only. |
| Operating | Installation |
|---|---|
| -20°C to +60°C | 0°C to +50°C |
| Installation Min. |
|---|
| 50 mm (2.0 in) |
| Max. Pull Tension: | 110 N (25 lbf) |
| Bulk Cable Weight: | 52 kg/km (35 lbs/1000ft) |
| Environmental Suitability: | Indoor, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-1-2 |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Halogen Free Standards: | IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| Notes: | Cold bend test: -30℃ x 4 Hrs, No Crack |
| Update and Revision: | Revision Number: 0.74 Revision Date: 02-20-2026 |
| Item # | Color | Length |
|---|---|---|
| 10GA24 010305M | Black | 305 m |
| 10GA24 006305M | Blue | 305 m |
| 10GA24 008305M | Gray | 305 m |
| 10GA24 005305M | Green | 305 m |
| 10GA24 003305M | Orange | 305 m |
| 10GA24 2SP305M | Pink | 305 m |
| 10GA24 002305M | Red | 305 m |
| 10GA24 009305M | White | 305 m |
| 10GA24 004305M | Yellow | 305 m |