(784)600V Control (AWM Style) Cable
(401)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(68)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1287)Instrumentation Cable
(481)UL 300V PLTC-ER Cable
(37)UL 300V PLTC Cable
(206)UL 600V TC/TC-ER Pairs/Triads
(126)UL Thermocouple
(34)CSA CIC Cable
(19)CSA ACIC Cable
(94)Control / Power Cable
(819)VFD Cable
(113)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(106)Safety, Sound, & Security Cable
(767)Audio, Sound, & Control Cable
(239)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(310)Surveillance Cable
(39)Connectors & Outlets
(3651)Modular Couplers
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
(1076)M12
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
CAT 6A 4PR x 23AWG U/UTP, Solid Bare Copper Conductors, PE Insulation, LSZH Jacket, Indoor, IEC 60332-3-22
| Suitable Applications: | Horizontal and building backbone cable; Support current and future Category 6a and 6 applications, such as: 10GBase-T (10 Gigabit Ethernet), 1000Base-T (Gigabit Ethernet), 100 Base-T, 10 Base-T, FDDI, ATM as well as PoE application etc. |
| Patent: | This product has one or more applicable patents. More information on patents can be found at https://www.belden.com/patents. |
| Size | Stranding | Material | No. of Pairs |
|---|---|---|---|
| 23 | Solid | BC - Bare Copper | 4 |
| Material | Nom. Insulation Diameter | Color Code |
|---|---|---|
| PE - Polyethylene | 1.14 mm (0.0449 in) | White / Blue, Orange & White with Orange Stripe, Green & White with Green Stripe, White / Brown & Brown |
| Material | Nom. Diameter | Ripcord |
|---|---|---|
| LSZH - Low Smoke Zero Halogen (Flame Retardant) | 7.3 mm (0.29 in) | Yes |
| Outer Jacket1 Table Notes: | A Separator tape "EquiBlockTM Barrier Technology" wrapped below outer jacket |
| Max. Conductor DCR | Max. Mutual Capacitance | Max. Capacitance Unbalance | Nom. Characteristic Impedance |
|---|---|---|---|
| 80.0 Ohm/km (24.4 Ohm/1000ft) | 56 pF/m (17 pF/ft) | 160 pF/100m | 100 Ohm |
| Frequency | Max. Delay | Max. Delay Skew | Nom. Velocity of Prop. |
|---|---|---|---|
| 100 MHz | 538 ns/100m | 45 ns/100m | 67% |
| Frequency [MHz] | Max. Insertion Loss (Attenuation) [dB/100m] | Min. NEXT [dB] | Min. PSNEXT [dB] | Min. ACR [dB] | Min. PSACR [dB] | Min. ACRF (ELFEXT) [dB] | Min. PSACRF (PSELFEXT) [dB] | Min. RL (Return Loss) [dB] | Min. PSANEXT [dB] | Min. PSAACRF [dB] | Min. TCL [dB] | Min. ELTCTL [dB] |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2.1 | 75.3 | 72.3 | 73.2 | 71.2 | 68.0 | 65.0 | 20.0 | 67.0 | 67.0 | 40.0 | 35.0 |
| 4 | 3.8 | 66.3 | 63.3 | 62.5 | 59.5 | 56.0 | 53.0 | 23.0 | 67.0 | 66.2 | 40.0 | 23.0 |
| 8 | 5.3 | 61.8 | 57.3 | 56.5 | 55.5 | 49.7 | 46.7 | 24.5 | 67.0 | 58.2 | 40.0 | 16.9 |
| 16 | 7.5 | 57.2 | 54.2 | 49.6 | 46.6 | 43.9 | 40.9 | 25.0 | 67.0 | 54.1 | 38.0 | 10.9 |
| 31.25 | 10.5 | 52.9 | 49.9 | 42.4 | 39.4 | 38.1 | 35.1 | 23.6 | 67.0 | 48.3 | 35.1 | |
| 62.5 | 15.0 | 48.4 | 45.4 | 33.4 | 30.4 | 31.9 | 28.9 | 21.5 | 65.6 | 42.3 | 32.0 | |
| 100 | 19.1 | 45.3 | 42.3 | 26.2 | 23.2 | 28.0 | 25.0 | 20.1 | 62.5 | 38.2 | 30.0 | |
| 125 | 21.5 | 43.8 | 40.8 | 22.3 | 19.3 | 26.1 | 23.1 | 19.4 | 61.0 | 36.3 | 29.0 | |
| 200 | 27.6 | 40.8 | 37.8 | 13.2 | 10.2 | 22.0 | 19.0 | 18.0 | 58.0 | 32.2 | 27.0 | |
| 250 | 31.1 | 39.3 | 36.3 | 8.2 | 5.2 | 19.8 | 16.8 | 17.3 | 56.5 | 30.2 | 26.0 | |
| 300 | 34.3 | 38.1 | 35.1 | 3.8 | 0.8 | 18.5 | 15.5 | 17.3 | 55.3 | 28.7 | 25.2 | |
| 500 | 45.3 | 34.8 | 31.8 | 14.0 | 11.0 | 17.3 | 52.0 | 24.2 | 23.0 | |||
| 600 | 50.1 | 33.6 | 30.6 | 12.4 | 9.4 | 17.3 | 50.8 | 22.6 | ||||
| 650 | 52.3 | 33.1 | 30.1 | 11.7 | 8.7 | 17.3 | 50.3 | 21.9 |
| High Frequency Table Notes: | Limits below 1MHZ, and at 600MHz & 650MHz are for information only |
| Operating | Installation |
|---|---|
| -20°C To +60°C | 0°C To +50°C |
| Installation Min. |
|---|
| 50 mm (2.0 in) |
| Max. Pull Tension: | 110 N (25 lbf) |
| Bulk Cable Weight: | 52 kg/km (35 lbs/1000ft) |
| Environmental Suitability: | Indoor, Indoor, Non-Halogenated |
| Flammability / Reaction to Fire: | IEC 60332-3-22 |
| IEEE Compliance: | PoE: IEEE 802.3bt Type 1, Type 2, Type 3, Type 4 |
| Data Category: | Category 6A |
| TIA/EIA Compliance: | ANSI/TIA 568.2-D |
| ISO/IEC Compliance: | ISO/IEC 11801-1, IEC 61156-5 |
| European Halogen Free Standards: | IEC 62821-1 Halogen Free Compliance = Yes, IEC 60754-1 - Halogen Amount = Zero, IEC 60754-2 - Halogen Acid Gas Amount - Max. Conductivity = 10 µS/mm, IEC 60754-2 - Halogen Acid Gas Amount - Min. pH = 4.3, IEC 61034-2 - Smoke Density Min. Transmittance = 60% |
| European Directive Compliance: | EU Directive 2011/65/EU (RoHS 2) |
| APAC Compliance: | China RoHS II (GB/T 26572-2011) |
| Notes: | Electrical values are expected performance based on cable testing and representative performance within a typical Belden system. |
| Update and Revision: | Revision Number: 0.97 Revision Date: 02-26-2026 |
| Item # | Color | Length |
|---|---|---|
| 10GA22 006305M | ||
| 10GA22 008305M | ||
| 10GA22 009305M | ||
| 10GA22 010305M | ||
| 10GA22 010305M | Black | 305 m |
| 10GA22 006305M | Blue | 305 m |
| 10GA22 008305M | Gray | 305 m |
| 10GA22 009305M | White | 305 m |
| Footnote: | *Ordering stock code will be created at the time of placing the order and the stock code will include cable part code, outer jacket color & putup length. |