Product Hierarchy
Product Hierarchy

10C0.34HCH - MachFlex™ LiHCH, 10 C 0.34mm² Str BC, PE Ins, TCBS, LSZH Jkt


MachFlex™ LiHCH LSZH Control & Signal Cables, 10 Conductor 0.34mm² Stranded Bare Copper, Polyethylene Insulation, Tinned Copper Braid Shield, LSZH Jacket

Product Overview

Suitable Applications: Designed for applications which are installed in occasional flexing and fixed locations. Cable applications include precision control sensors, pressure gauge, temperature controllers, control panels, vibration monitoring systems, intelligent security controllers, production machinery and many more. Tinned cooper braid shield ensure the cables with excellent noise immunity. This LSZH version with UL certification emits limited smoke and no halogen when exposed to high sources of heat. It can considerably reduce the amount and density of the smoke, toxic and corrosive gas emitted during a fire, enable easier evacuation as well as safer firefighting operations.

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Conductor(s)100.34 mm²StrandedBC - Bare Copper
Insulation
MaterialColor Code
PE - PolyethyleneWhite, Brown, Green, Yellow, Gray, Pink, Blue, Red, Black, Violet
Outer Shield
Shield TypeMaterial
BraidTinned Copper (TC)
Outer Jacket
Material
LSZH - Low Smoke Zero Halogen (Flame Retardant)
Overall Cable Diameter (Nominal): 6.5 mm (0.26 in)

Electrical Characteristics

Electricals
Nom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Shield
80 pF/m (24 pF/ft)120 pF/m (37 pF/ft)
Voltage
Voltage Rating
500 V (Max. Operating Voltage), 1500 V (Testing Voltage)

Mechanical Characteristics

Temperature
OperatingInstallation
‐5°C to +70°C(Occasional movement)‐40°C to +80°C(Fixed installation)
Bend Radius
Installation Min.Flexing Min.
39 mm (1.5 in)97.5 mm (3.84 in)
Bulk Cable Weight: 65 kg/km (44 lbs/1000ft)

Standards and Compliance

Environmental Suitability: Sunlight Resistance, UV Resistance
Flammability / Reaction to Fire: IEC 60332-1-2, DIN VDE 0482-332-1-2, DIN EN 60332-1-2
ISO/IEC Compliance: IEC 60228
CENELEC Compliance: EN 50290-2-22, EN 50363-4-1
European Halogen Free Standards: IEC 60754-1 - Halogen Amount = IEC 60754-1, IEC 60754-2
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2)
Other Standard Compliance(s): EN 61034-2, VDE 0812, DIN 47100, BS 6360

Product Notes

Notes: Smoke/Halogen Properties : IEC 60754-1, IEC 60754-2, VDE 0482-754-1, VDE 0482-754-2

History

Update and Revision: Revision Number: 0.27 Revision Date: 01-09-2024

Part Numbers

Variants
Item #ColorLength
10C0.34HCH 010100MBlack100 m
10C0.34HCH 010200MBlack200 m
10C0.34HCH 010300MBlack300 m
10C0.34HCH 006100MBlue100 m
10C0.34HCH 006200MBlue200 m
10C0.34HCH 006300MBlue300 m
10C0.34HCH F2V100MGray, RAL 7032100 m
10C0.34HCH F2V200MGray, RAL 7032200 m
10C0.34HCH F2V300MGray, RAL 7032300 m
No accessories are available for this product