(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Instrumentation, 24 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC 150V NPLF TFN 90C Dry 75C Wet SUN RES DIR BUR
AWG | Stranding | Material | No. of Triads |
---|---|---|---|
18 | 7x26 | BC - Bare Copper | 24 |
Conductor Count: | 72 |
Total Number of Triads: | 24 |
Material | Nominal Diameter |
---|---|
PVC/Nylon - Polyvinyl Chloride + Nylon | 0.088 in |
Number | Color |
---|---|
1 | Black printed #1 |
2 | Black printed #2 |
3 | Black printed #3 |
4 | Black printed #4 |
5 | Black printed #5 |
6 | Black printed #6 |
7 | Black printed #7 |
8 | Black printed #8 |
9 | Black printed #9 |
10 | Black printed #10 |
11 | Black printed #11 |
12 | Black printed #12 |
13 | Black printed #13 |
14 | Black printed #14 |
15 | Black printed #15 |
16 | Black printed #16 |
17 | Black printed #17 |
18 | Black printed #18 |
19 | Black printed #19 |
20 | Black printed #20 |
21 | Black printed #21 |
22 | Black printed #22 |
23 | Black printed #23 |
24 | Black printed #24 |
Number | Color |
---|---|
1 | Black & White & Red and numbered 1 |
2 | Black & White & Red and numbered 2 |
3 | Black & White & Red and numbered 3 |
4 | Black & White & Red and numbered 4 |
5 | Black & White & Red and numbered 5 |
6 | Black & White & Red and numbered 6 |
7 | Black & White & Red and numbered 7 |
8 | Black & White & Red and numbered 8 |
9 | Black & White & Red and numbered 9 |
10 | Black & White & Red and numbered 10 |
11 | Black & White & Red and numbered 11 |
12 | Black & White & Red and numbered 12 |
13 | Black & White & Red and numbered 13 |
14 | Black & White & Red and numbered 14 |
15 | Black & White & Red and numbered 15 |
16 | Black & White & Red and numbered 16 |
17 | Black & White & Red and numbered 17 |
18 | Black & White & Red and numbered 18 |
19 | Black & White & Red and numbered 19 |
20 | Black & White & Red and numbered 20 |
21 | Black & White & Red and numbered 21 |
22 | Black & White & Red and numbered 22 |
23 | Black & White & Red and numbered 23 |
24 | Black & White & Red and numbered 24 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 20 | 7x28 |
Type | Material | Material Trade Name | Coverage [%] | Drainwire Material | Drainwire AWG | Drainwire Construction n x D |
---|---|---|---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | Beldfoil® | 100% | TC - Tinned Copper | 18 | 7x26 |
Material | Nominal Diameter | Nominal Wall Thickness | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 1.291 in | 0.084 in | Yes |
Twists |
---|
4.8 twist/ft |
Twists |
---|
0.77 twist/ft |
Nominal Conductor DCR | Nominal Inner Shield DCR | Nominal Outer Shield DCR |
---|---|---|
5.86 Ohm/1000ft | 7.11 Ohm/1000ft | 4 Ohm/1000ft |
Max. Recommended Current [A] |
---|
5 Amps per Conductor at 25ºC |
UL Voltage Rating |
---|
600 V RMS |
150 V RMS (Type NPLF) |
UL Temp Rating: | 75°C Dry, 90°C Wet |
Wet Temp Range: | -30°C To +75 °C |
Dry Temp Range: | -30°C To +90 °C |
Bulk Cable Weight: | 860 lbs/1000ft |
Max. Pull Tension: | 1971 lbs |
Min Bend Radius/Minor Axis: | 13 in |
NEC/(UL) Compliance: | NPLF, TC |
Other Compliance: | ICEA S-73-532, S-61-402 |
EU Directive 2000/53/EC (ELV): | Yes |
EU Directive 2011/65/EU (ROHS II): | Yes |
EU Directive 2012/19/EU (WEEE): | Yes |
EU Directive 2015/863/EU: | Yes |
EU Directive Compliance: | EU Directive 2003/11/EC (BFR) |
EU CE Mark: | Yes |
EU RoHS Compliance Date (yyyy-mm-dd): | 2005-04-01 |
MII Order #39 (China RoHS): | Yes |
Suitability - Burial: | Yes |
Suitability - Sunlight Resistance: | Yes |
C(UL) Flammability: | FT4 |
UL Flammability: | UL1685 UL Loading |
IEEE Flammability: | 1202 |
UL voltage rating: | 600 V RMS (Type TC) |
Plenum (Y/N): | No |
Notes: | Triad groups are numbered for ease of identification. Alternate color coding available upon request. |
Update and Revision: | Revision Number: 0.200 Revision Date: 10-20-2020 |