(109)UL Instrumentation, 12 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, actuators, positioners |
Element | No. of Elements | Size | Stranding | Material |
---|---|---|---|---|
Triad(s) | 12 | 18 AWG | 7x26 | BC - Bare Copper |
Element | Material | Nom. Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Triad(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in (0.56 mm) | 0.088 in (2.2 mm) | ICEA Chart E1 |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 20 AWG (7x28) TC |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 18 AWG (7x26) TC |
Separator | Material | Nom. Thickness | Nom. Diameter | Ripcord |
---|---|---|---|---|
Polyester Tape | PVC - Polyvinyl Chloride | 0.084 in (2.1 mm) | 0.962 in | Yes |
Overall Cable Diameter (Nominal): | 0.962 in |
Nom. Conductor DCR | Nom. Inner Shield DCR | Nom. Capacitance Cond-to-Cond | Nom. Capacitance Cond-to-Shield | Nom. Capacitance Cond-to-Other (Conds + Shield) | Max. Current |
---|---|---|---|---|---|
6.7 Ohm/1000ft | 7.11 Ohm/1000ft (23.3 Ohm/km) | 37 pF/ft (120 pF/m) | 43 pF/ft (140 pF/m) | 30 pF/ft (98 pF/m) | 6 Amps per Conductor at 30ºC |
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
UL Temperature | Operating |
---|---|
90°C Dry, 75°C Wet | -20°C To +90°C Dry, +75°C Wet |
Stationary Min. | Installation Min. |
---|---|
3.848 in (97.74 mm) | 4.81 in |
Max. Pull Tension: | 997 lbs (452 kg) |
Bulk Cable Weight: | 503 lbs/1000ft |
Environmental Suitability: | Indoor, Outdoor, Sunlight Resistance, UV Resistance, Burial |
Flammability / Reaction to Fire: | UL1685 UL Loading, FT4, IEEE 1202 FT4 |
NEC / UL Compliance: | Article 336, Article 760 |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Notes: | Triad groups are numbered for ease of identification. Alternate color coding available upon request. |
Update and Revision: | Revision Number: 0.427 Revision Date: 01-10-2024 |
Item # | Color | Putup Type | Length | UPC | Footnote |
---|---|---|---|---|---|
1095A 0102500 | Black | Reel | 2,500 ft | 612825106401 | C Z |
1095A 0105000 | Black | Reel | 5,000 ft | 612825106418 | C Z |