Product Hierarchy
Product Hierarchy

1093A - Inst, 4 Tri #18 Str BC, PVC-NYL Ins E1, IS/OS, Blk PVC Jkt, 600V TC-ER 150V NPLF 90C Dry 75C Wet




UL Instrumentation, 4 Triad 18AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Individual & Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR

Product Overview

Suitable Applications: Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …),RTD, control circuits, distributed control system (DCS),programmable logic controller (PLC),  Solenoids, Valves, actuators, positioners

Construction Details

Conductor
ElementNo. of ElementsSizeStrandingMaterial
Triad(s)418 AWG7x26BC - Bare Copper
Insulation
ElementMaterialNom. ThicknessNom. Insulation DiameterColor Code
Triad(s)PVC/Nylon - Polyvinyl Chloride + Nylon0.016 in (0.41 mm)0.078 in (2.0 mm)Black, White, Red and Numbered
Black & White & Red and numbered 1, Black & White & Red and numbered 2, Black & White & Red and numbered 3, Black & White & Red and numbered 4
Inner Shield
ElementShield TypeMaterialCoverageDrainwire Type
Each TriadTapeBi-Laminate (Alum+Poly)100%20 AWG (7x28) TC
Outer Shield
Shield TypeMaterialCoverageDrainwire Type
TapeBi-Laminate (Alum+Poly)100%18 AWG (7x26) TC
Outer Jacket
MaterialNom. ThicknessNom. DiameterRipcord
PVC - Polyvinyl Chloride0.064 in (1.6 mm)0.583 inYes

Electrical Characteristics

Electricals
Nom. Conductor DCRNom. Inner Shield DCRNom. Capacitance Cond-to-CondNom. Capacitance Cond-to-Other (Conds + Shield)Max. Current
6.79 Ohm/1000ft1.33 Ohm/1000ft (4.36 Ohm/km)37 pF/ft (120 pF/m)43 pF/ft (140 pF/m)7 Amps per Conductor at 25ºC
Nom Outer Shield DCR: 0.8 Ohm/1000ft (2.6 Ohm/km)
Voltage
UL Voltage Rating
600 V (TC-ER), 150 V (NPLF)

Mechanical Characteristics

Temperature
UL TemperatureOperating
90°C Dry, 90°C WetWet/Dry: -30°C to 90°C
Bend Radius
Stationary Min.Installation Min.
2.32 in (58.9 mm)2.9 in
Max. Pull Tension: 347 lbs (157 kg)
Bulk Cable Weight: 181 lbs/1000ft

Standards and Compliance

Environmental Suitability: Indoor, Outdoor, Sunlight Resistance, Burial
Flammability / Reaction to Fire: UL 1685 UL loading, IEEE 1202 FT4
NEC / UL Compliance: Article 336, Article 760
CEC / C(UL) Compliance: .
European Directive Compliance: EU CE Mark, EU Directive 2015/863/EU (RoHS 2 amendment), EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE)
APAC Compliance: China RoHS II (GB/T 26572-2011)

Product Notes

Notes: Triad groups are numbered for ease of identification. Alternate color coding available upon request.

History

Update and Revision: Revision Number: 0.458 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeLengthUPCFootnote
1093A 0107500BlackReel7,500 ft612825106333C Z
Footnote: C - CRATE REEL PUT-UP., Z - FINAL PUT-UP MAY VARY (= OR -) 10% FOR SPOOLS OR REELS AND (+ OR -) 5% FOR UNREEL CARTONS FROM LENGTH SHOWN.
Date: 2005-04-01
Instrumentation and Control Cable
Cabling Solutions for Industrial Applications
No accessories are available for this product