(9827)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4215)Outdoor Fiber Cable
(3858)SMPTE Cable
(13)Tactical Fiber Cable
(355)Flexible Automation Cable
(107)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(7)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1049)Instrumentation Cable
(337)UL 300V PLTC/PLTC-ER Cable
(182)UL 600V TC/TC-ER Pairs/Triads
(118)UL Thermocouple
(35)CSA ACIC Cable
(35)IMSA
(2)Control / Power Cable
(729)VFD Cable
(115)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Safety, Sound, & Security Cable
(502)Audio, Sound, & Control Cable
(175)Access Control Cable
(21)Fire Alarm Cable
(72)Nurse Call
(15)Security & Alarm Cable
(174)Surveillance Cable
(45)Connectors & Outlets
(2196)Modular Couplers
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
(829)Workstation Outlets
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
(18)MPLS Backbone Switches
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
(10)UL Instrumentation, 36 Pair 16AWG (7x26) Bare Copper, PVC-NYL Insulation E1 Color Code, Overall Beldfoil® Shield, Black PVC Outer Jacket, 600V TC-ER 150V NPLF 90C Dry 75C Wet SUN RES DIR BUR
Suitable Applications: | Industrial Control, Raceways Cable trays and ducts, Digital Control, Instruments (4-20ma, 0-10v, ...),low voltage digital control (24v, …), encoders, control circuits, distributed control system (DCS),programmable logic controller (PLC), Solenoids, Valves, Actuators, Positioners |
Element | Number of Element | AWG | Stranding | Material |
---|---|---|---|---|
Pair(s) | 36 | 16 | 7x24 | BC - Bare Copper |
Element | Material | Thickness | Nom. Insulation Diameter | Color Code |
---|---|---|---|---|
Pair(s) | PVC/Nylon - Polyvinyl Chloride + Nylon | 0.022 in | 0.101 | Black, White and Numbered |
Shield Type | Material | Coverage | Drainwire Type |
---|---|---|---|
Tape | Bi-Laminate (Alum+Poly) | 100% | 16 AWG (7x24) TC |
Material | Thickness | Nom. Diameter | Ripcord |
---|---|---|---|
PVC - Polyvinyl Chloride | 0.084 in | 1.297 in | Yes |
Cable Diameter (Nominal): | 1.297 in |
Element | Nom. Conductor DCR |
---|---|
Pair(s) | 3.67 Ohm/1000ft |
Nom Outer Shield DCR: | 2.95 Ohm/1000ft |
UL Voltage Rating |
---|
600 V (TC-ER), 150 V (NPLF) |
UL Rating | Operating |
---|---|
90°C Dry, 75°C Wet | -30C to 90C Dry, 75C wet |
Stationary Min. | Installation Min. |
---|---|
13.2 in | 15.6 in |
Max. Pull Tension: | 2606 lbs |
Bulk Cable Weight: | 1020 lbs/1000ft |
Environmental Suitability: | Indoor/Outdoor, Indoor, Outdoor, Sunlight Resistance, Burial |
Flammability / Fire Resistance: | UL1685 (FT4 Loading), FT4, 1202 |
NEC / UL Compliance: | Article 336, Article 760, NPLF, TC-ER |
European Directive Compliance: | EU CE Mark, EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE) |
APAC Compliance: | China RoHS II (GB/T 26572-2011) |
Other Standard Compliance(s): | ICEA S-73-532, S-61-402 |
Update and Revision: | Revision Number: 0.368 Revision Date: 10-20-2020 |